lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SHG-NPT-C - Worm Gear Screw Jack NPT, Version C, with Trapezoidal Threaded Spindle
MÄDLER
Getriebe und Getriebemotoren
Worm Gear Screw Jacks
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/spindelhubgetriebe/sphg_npt_ausf-c.prj},{NB=47502100},{BG=1},{HK=5000},{WG=33},{H=1},{MD=3.2},{AG1=80},{AG2=25.00},{AG3=24.00},{A1=60},{A2=10},{BG1=24.0},{BG2=72},{BG3=120},{BG4=1.5},{B1=52},{B2=18},{B3P9=3},{B4=13},{C2=62},{C3=15},{C4=12},{C6=32.0},{C7=17},{L=10},{D1H6=10},{D2=12},{D5=30},{E1=12},{E2=44},{F1=48},{F2=28},{F3=38},{GEW=1.200},{AB=3.5},{C5=19},{DD3=12},{DD4=18},{DD6=8},{DBFL=6},{DBG4=12.0},{DDBG4=32},{E3=8},{FF2=27.75},{PH=3},{PL=18},{T1=1.8},{LP=2.0},{TK1=44},{TK2=0},{GW=5},{GWT=8},{ARTNR1=47502100},{CTN=84834029},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluguss},{NUTZHUB=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
BG
Size
ⁿ/ₐ
HK
max. Stroke Force
[N]
D4
D4 - Spindle
ⁿ/ₐ
WG
η - operating efficiency
[%]
H
Hub 1) - Stroke pro full rotation of the input shaft
[mm]
MD
MD 2) - Required torque at max. load
[mm]
AG1
A1
[mm]
AG2
A2
[mm]
AG3
A3
[mm]
A1
a1
[mm]
A2
a2
[mm]
BG1
B1
[mm]
BG2
B2
[mm]
BG3
B3
[mm]
BG4
B4
[mm]
B1
b1
[mm]
B2
b2
[mm]
B3P9
b3 - P9
[mm]
B4
b4
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C6
[mm]
C7
[mm]
L
l
[mm]
D1H6
D1 - h6
[mm]
D2
D2 - j6
[mm]
D5
[mm]
D6
[mm]
E1
[mm]
E2
[mm]
F1
[mm]
F2
F2 - h9
[mm]
F3
[mm]
BFL
Mounting Bore Travelling Nut
[mm]
GEW
Weight 3) - Only weight of gearbox, without spindle and accessories
[kg]
TK1
[mm]
TK2
[mm]
GW
[mm]
GWT
[mm]
ARTNR1
Product No.
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
47502000
47502000
Aluguss
Housing: die-cast aluminu...
The product numbers only ...
Worm Gear Screw Jack NPT,...
0
2500
Tr. 16 x 4
33
1
1.5
64
22.62
17.38
48
8
20.0
54
94
1.0
38
16
3
11
50
12
12
25.0
17
10
9
10
30
M6
10
25
45
25
35
6 x Ø6
0.600
35
0
5
7
47502000
84834029
47502100
47502100
Aluguss
Housing: die-cast aluminu...
The product numbers only ...
Worm Gear Screw Jack NPT,...
1
5000
Tr. 18 x 4
33
1
3.2
80
25.00
24.00
60
10
24.0
72
120
1.5
52
18
3
13
62
15
12
32.0
17
10
10
12
30
M8
12
44
48
28
38
6 x Ø6
1.200
44
0
5
8
47502100
84834029
47502200
47502200
Aluguss
Housing: die-cast aluminu...
The product numbers only ...
Worm Gear Screw Jack NPT,...
2
10000
Tr. 20 x 4
31
1
7.0
100
32.00
28.00
78
11
27.5
85
140
2.0
63
20
5
15
75
20
18
37.5
23
15
14
15
39
M8
12
44
55
32
45
6 x Ø7
2.100
50
0
6
12
47502200
84834029
47502300
47502300
Aluguss
Housing: die-cast aluminu...
The product numbers only ...
Worm Gear Screw Jack NPT,...
3
25000
Tr. 30 x 6
31
1
16.0
130
45.00
31.00
106
12
45.0
105
195
2.0
81
36
5
15
82
25
23
41.0
28
20
16
20
46
M10
14
46
62
38
50
6 x Ø7
6.000
52
0
6
10
47502300
84834029
47502400
47502400
Aluguss
Housing: die-cast aluminu...
The product numbers only ...
Worm Gear Screw Jack NPT,...
4
50000
Tr. 40 x 7
28
1
34.0
180
63.00
39.00
150
15
47.5
145
240
2.5
115
36
6
16
117
30
32
58.5
37
25
20
25
60
M12
16
73
95
63
78
6 x Ø9
17.000
78
96
8
11
47502400
84834029
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성