lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-PERMA-STAR-VARIO - Schmierstoffgeber perma STAR VARIO und Zubehör
MÄDLER
Drive Element
Lubricator
Perma articles and Stauffer bushes
Powered by
CAD모델 선택
{maedler/antriebselemente/schmierstoffgeber/perma_u_staufferbuchsen/schstfgeb_perma_star_vario.prj},{NB=68060005},{ARTNR=68060005},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff transparent},{MAT=Gehäuse: Kunststoff / Messing},{BEZ=Fettkartusche SF01 LC60 - 60cm³},{T=-20°C bis +60°C},{GEW=0.13},{CTN=27101999},{DIST=5.000},{VERS=5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
T
Temperature max.
[°C]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
68060001
68060001
Plastic black
Housing: Plastic
Drive unit
-20°C to +60°C
0.36
85011099
68060002
68060002
Plastic black
Housing: Plastic
Battery set
-20°C to +60°C
0.08
85061011
68060003
68060003
Plastic black
Housing: Plastic
Support
-20°C to +60°C
0.04
39269097
68054700
68054700
Brass
Brass
Oil retaining valve
-20°C to +60°C
0.03
74122000
68060005
68060005
Kunststoff transparent
Gehäuse: Kunststoff / Mes...
Grease cartridge SF01 LC6...
-20°C to +60°C
0.13
27101999
68060006
68060006
Kunststoff transparent
Gehäuse: Kunststoff / Mes...
Grease cartridge SF01 LC1...
-20°C to +60°C
0.20
27101999
68060007
68060007
Kunststoff transparent
Gehäuse: Kunststoff / Mes...
Grease cartridge SF01 LC2...
-20°C to +60°C
0.36
27101999
68060008
68060008
Kunststoff transparent
Gehäuse: Kunststoff / Mes...
Oil cartridge SO32 LC60 -...
-20°C to +60°C
0.13
27101999
68060009
68060009
Kunststoff transparent
Gehäuse: Kunststoff / Mes...
Oil cartridge SO32 LC120 ...
-20°C to +60°C
0.20
27101999
680600010
680600010
Kunststoff transparent
Gehäuse: Kunststoff / Mes...
Oil cartridge SO32 LC250 ...
-20°C to +60°C
0.36
27101999
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성