D-S2M - Toothed idler with rib
Aluminium Profiles - Langle
Idlers
Toothed idler with rib
Powered by
CAD모델 선택
{langle/idlers/toothed_idler_with_rib/d-s2m_asmtab.prj},{NB=LE-D-S2M-AWW60S2M100-698ZZ-2},{TYPE1=AWW},{TYPE=AWW : Bearing type on both sides},{WM=Aluminum alloy},{FM=Aluminum alloy},{BM=Steel},{ST=Natural anodizing},{TEETH=60},{AB=S2M100},{PD=38.20},{OD=37.69},{F=44},{E=32},{A=11.0},{W=15.0},{S=0.00},{DH=16.5},{NO=698ZZ},{NFB=2},{D=8},{DD=19},{B=6.0},{DDD=16.5},{DKC=20.0},{DKCK=1.1},{RR=},{FZBL=3},{PPATH=d_s2m/assembiles/d-s2m_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
TEETH
Teeth
ⁿ/ₐ
AB
Adaptation belt
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
No.
ⁿ/ₐ
NFB
Number of bearings
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
LE-D-S2M-AWC40S2M040-695Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
40
S2M040
25.46
24.96
30
20
5.0
9.0
2.50
0.0
695ZZ
1
5
13
4.0
LE-D-S2M-AWC40S2M060-696Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
40
S2M060
25.46
24.96
30
20
7.0
11.0
3.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-AWC40S2M100-696Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
40
S2M100
25.46
24.96
30
20
11.0
15.0
5.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-AWC48S2M040-696Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
48
S2M040
30.56
30.05
35
25
5.0
9.0
2.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-AWC48S2M060-696Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
48
S2M060
30.56
30.05
35
25
7.0
11.0
3.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-AWC50S2M040-696Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
50
S2M040
31.83
31.32
35
25
5.0
9.0
2.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-AWC50S2M060-698Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
50
S2M060
31.83
31.32
35
25
7.0
11.0
2.50
0.0
698ZZ
1
8
19
6.0
LE-D-S2M-AWC60S2M040-6900...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
60
S2M040
38.20
37.69
44
32
5.0
9.0
1.50
0.0
6900ZZ
1
10
22
6.0
LE-D-S2M-AWC60S2M060-6900...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
60
S2M060
38.20
37.69
44
32
7.0
11.0
2.50
0.0
6900ZZ
1
10
22
6.0
LE-D-S2M-ANC40S2M040-695Z...
ANC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Electroless nickel platin...
40
S2M040
25.46
24.96
30
20
5.0
9.0
2.50
0.0
695ZZ
1
5
13
4.0
LE-D-S2M-ANC40S2M060-696Z...
ANC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Electroless nickel platin...
40
S2M060
25.46
24.96
30
20
7.0
11.0
3.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-ANC40S2M100-696Z...
ANC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Electroless nickel platin...
40
S2M100
25.46
24.96
30
20
11.0
15.0
5.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-ANC48S2M040-696Z...
ANC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Electroless nickel platin...
48
S2M040
30.56
30.05
35
25
5.0
9.0
2.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-ANC48S2M060-696Z...
ANC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Electroless nickel platin...
48
S2M060
30.56
30.05
35
25
7.0
11.0
3.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-ANC50S2M040-696Z...
ANC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Electroless nickel platin...
50
S2M040
31.83
31.32
35
25
5.0
9.0
2.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-ANC50S2M060-698Z...
ANC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Electroless nickel platin...
50
S2M060
31.83
31.32
35
25
7.0
11.0
2.50
0.0
698ZZ
1
8
19
6.0
LE-D-S2M-ANC60S2M040-6900...
ANC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Electroless nickel platin...
60
S2M040
38.20
37.69
44
32
5.0
9.0
1.50
0.0
6900ZZ
1
10
22
6.0
LE-D-S2M-ANC60S2M060-6900...
ANC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Electroless nickel platin...
60
S2M060
38.20
37.69
44
32
7.0
11.0
2.50
0.0
6900ZZ
1
10
22
6.0
LE-D-S2M-SNC40S2M040-695Z...
SNC : Central bearing typ...
S45C
SPCC
Steel
Electroless nickel platin...
40
S2M040
25.46
24.96
30
20
5.0
9.0
2.50
0.0
695ZZ
1
5
13
4.0
LE-D-S2M-SNC40S2M060-696Z...
SNC : Central bearing typ...
S45C
SPCC
Steel
Electroless nickel platin...
40
S2M060
25.46
24.96
30
20
7.0
11.0
3.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-SNC40S2M100-696Z...
SNC : Central bearing typ...
S45C
SPCC
Steel
Electroless nickel platin...
40
S2M100
25.46
24.96
30
20
11.0
15.0
5.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-SNC48S2M040-696Z...
SNC : Central bearing typ...
S45C
SPCC
Steel
Electroless nickel platin...
48
S2M040
30.56
30.05
35
25
5.0
9.0
2.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-SNC48S2M060-696Z...
SNC : Central bearing typ...
S45C
SPCC
Steel
Electroless nickel platin...
48
S2M060
30.56
30.05
35
25
7.0
11.0
3.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-SNC50S2M040-696Z...
SNC : Central bearing typ...
S45C
SPCC
Steel
Electroless nickel platin...
50
S2M040
31.83
31.32
35
25
5.0
9.0
2.00
0.0
696ZZ
1
6
15
5.0
LE-D-S2M-SNC50S2M060-698Z...
SNC : Central bearing typ...
S45C
SPCC
Steel
Electroless nickel platin...
50
S2M060
31.83
31.32
35
25
7.0
11.0
2.50
0.0
698ZZ
1
8
19
6.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성