ze25-26 - Flanged oil-free bushing assembly, standard/extended, built-in composite bushing
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze25_26.prj},{NB=ZE25FK-d30},{SC=ZE25FK},{MT1=Aluminum alloy},{ST=Natural anodizing},{MT2=nitrile rubber},{UB=ZE11BA},{D=30},{TOL=+0.085/0},{DD=45},{TOL2=0/-0.019},{L=64},{B=51},{V=10},{L1=51.6},{H=74},{T=10},{D1=6.3},{D2=11.0},{E=6.1},{PCD=60},{W=58},{A=0},{F=0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT1
material(Holder)
ⁿ/ₐ
ST
surface treatment(Holder)
ⁿ/ₐ
MT2
material(O-rings)
ⁿ/ₐ
UB
Use bushings
ⁿ/ₐ
D
d
[mm]
TOL
d tolerance
[mm]
DD
D
[mm]
TOL2
D tolerance
[mm]
L
[mm]
B
[mm]
V
[mm]
L1
[mm]
H
[mm]
T
[mm]
D1
d1
[mm]
D2
d2
[mm]
E
e
[mm]
PCD
P.C.D
[mm]
W
[mm]
A
[mm]
F
[mm]
ZE25YK-d6
ZE25YK-d6
ZE25YK
Standard type, round flan...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
6
+0.065/0
12
0/-0.013
19
18
5
13.0
28
5
3.3
6.0
3.1
20
0
0
0
ZE25YK-d8
ZE25YK-d8
ZE25YK
Standard type, round flan...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
8
+0.065/0
15
0/-0.013
24
21
5
18.0
32
5
3.3
6.0
3.1
24
0
0
0
ZE25YK-d10
ZE25YK-d10
ZE25YK
Standard type, round flan...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
10
+0.068/0
19
0/-0.016
29
25
5
21.0
40
6
4.3
7.5
4.1
29
0
0
0
ZE25YK-d12
ZE25YK-d12
ZE25YK
Standard type, round flan...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
12
+0.068/0
21
0/-0.016
30
27
10
21.6
42
6
4.3
7.5
4.1
32
0
0
0
ZE25YK-d13
ZE25YK-d13
ZE25YK
Standard type, round flan...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
13
+0.068/0
23
0/-0.016
32
29
10
23.6
43
6
4.3
7.5
4.1
33
0
0
0
ZE25YK-d16
ZE25YK-d16
ZE25YK
Standard type, round flan...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
16
+0.068/0
28
0/-0.016
37
34
10
26.6
48
6
4.3
7.5
4.1
38
0
0
0
ZE25YK-d20
ZE25YK-d20
ZE25YK
Standard type, round flan...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
20
+0.081/0
32
0/-0.019
42
38
10
31.6
54
8
5.3
9.0
5.1
43
0
0
0
ZE25YK-d25
ZE25YK-d25
ZE25YK
Standard type, round flan...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
25
+0.081/0
40
0/-0.019
59
46
10
48.6
62
8
5.3
9.0
5.1
51
0
0
0
ZE25YK-d30
ZE25YK-d30
ZE25YK
Standard type, round flan...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
30
+0.085/0
45
0/-0.019
64
51
10
51.6
74
10
6.3
11.0
6.1
60
0
0
0
ZE25FK-d6
ZE25FK-d6
ZE25FK
Standard type, square fla...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
6
+0.065/0
12
0/-0.013
19
18
5
13.0
28
5
3.3
6.0
3.1
20
22
0
0
ZE25FK-d8
ZE25FK-d8
ZE25FK
Standard type, square fla...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
8
+0.065/0
15
0/-0.013
24
21
5
18.0
32
5
3.3
6.0
3.1
24
25
0
0
ZE25FK-d10
ZE25FK-d10
ZE25FK
Standard type, square fla...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
10
+0.068/0
19
0/-0.016
29
25
5
21.0
40
6
4.3
7.5
4.1
29
30
0
0
ZE25FK-d12
ZE25FK-d12
ZE25FK
Standard type, square fla...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
12
+0.068/0
21
0/-0.016
30
27
10
21.6
42
6
4.3
7.5
4.1
32
32
0
0
ZE25FK-d13
ZE25FK-d13
ZE25FK
Standard type, square fla...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
13
+0.068/0
23
0/-0.016
32
29
10
23.6
43
6
4.3
7.5
4.1
33
34
0
0
ZE25FK-d16
ZE25FK-d16
ZE25FK
Standard type, square fla...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
16
+0.068/0
28
0/-0.016
37
34
10
26.6
48
6
4.3
7.5
4.1
38
37
0
0
ZE25FK-d20
ZE25FK-d20
ZE25FK
Standard type, square fla...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
20
+0.081/0
32
0/-0.019
42
38
10
31.6
54
8
5.3
9.0
5.1
43
42
0
0
ZE25FK-d25
ZE25FK-d25
ZE25FK
Standard type, square fla...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
25
+0.081/0
40
0/-0.019
59
46
10
48.6
62
8
5.3
9.0
5.1
51
50
0
0
ZE25FK-d30
ZE25FK-d30
ZE25FK
Standard type, square fla...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
30
+0.085/0
45
0/-0.019
64
51
10
51.6
74
10
6.3
11.0
6.1
60
58
0
0
ZE25QK-d6
ZE25QK-d6
ZE25QK
Standard type, side flang...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
6
+0.065/0
12
0/-0.013
19
18
5
13.0
28
5
3.3
6.0
3.1
0
0
0
20
ZE25QK-d8
ZE25QK-d8
ZE25QK
Standard type, side flang...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
8
+0.065/0
15
0/-0.013
24
21
5
18.0
32
5
3.3
6.0
3.1
0
0
0
24
ZE25QK-d10
ZE25QK-d10
ZE25QK
Standard type, side flang...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
10
+0.068/0
19
0/-0.016
29
25
5
21.0
40
6
4.3
7.5
4.1
0
0
0
29
ZE25QK-d12
ZE25QK-d12
ZE25QK
Standard type, side flang...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
12
+0.068/0
21
0/-0.016
30
27
10
21.6
42
6
4.3
7.5
4.1
0
0
0
32
ZE25QK-d13
ZE25QK-d13
ZE25QK
Standard type, side flang...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
13
+0.068/0
23
0/-0.016
32
29
10
23.6
43
6
4.3
7.5
4.1
0
0
0
33
ZE25QK-d16
ZE25QK-d16
ZE25QK
Standard type, side flang...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
16
+0.068/0
28
0/-0.016
37
34
10
26.6
48
6
4.3
7.5
4.1
0
0
22
31
ZE25QK-d20
ZE25QK-d20
ZE25QK
Standard type, side flang...
Aluminum alloy
Natural anodizing
nitrile rubber
ZE11BA
20
+0.081/0
32
0/-0.019
42
38
10
31.6
54
8
5.3
9.0
5.1
0
0
24
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성