ZE06 - Oil free bushing (copper alloy)
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze06bc-ac.prj},{NB=ZE06BC-d35-L20},{SC=ZE06BC},{LX=Shoulder type-standard type },{MAT=High strength brass alloy (SP2) inlaid solid lubricant },{ID=E7},{DI=r6},{DD=35},{IDT=+0.075/+0.050},{L=20},{D=45},{ODT=+0.050/+0.034},{WALL=5.0},{H=60},{T=5},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
ⁿ/ₐ
ID
idE7
ⁿ/ₐ
DI
dir6
ⁿ/ₐ
DD
dE7
[mm]
IDT
dE7 tolerance
[mm]
D
Dr6
[mm]
ODT
Dr6 tolerance
[mm]
WALL
wall(t)
ⁿ/ₐ
H
[mm]
T
[mm]
ZE06BC-d5-L10
ZE06BC-d5-L10
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
5
+0.032/+0.020
9
+0.028/+0.019
2.0
14
2
ZE06BC-d6-L10
ZE06BC-d6-L10
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
6
+0.032/+0.020
10
+0.028/+0.019
2.0
16
2
ZE06BC-d8-L10
ZE06BC-d8-L10
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
8
+0.040/+0.025
12
+0.034/+0.023
2.0
20
2
ZE06BC-d10-L10
ZE06BC-d10-L10
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
10
+0.040/+0.025
14
+0.034/+0.023
2.0
22
2
ZE06BC-d12-L10
ZE06BC-d12-L10
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
12
+0.050/+0.032
18
+0.034/+0.0.23
3.0
25
3
ZE06BC-d13-L10
ZE06BC-d13-L10
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
13
+0.050/+0.032
19
+0.041/+0.028
3.0
26
3
ZE06BC-d15-L10
ZE06BC-d15-L10
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
15
+0.050/+0.032
21
+0.041/+0.028
3.0
28
3
ZE06BC-d16-L12
ZE06BC-d16-L12
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
16
+0.050/+0.032
22
+0.041/+0.028
3.0
29
3
ZE06BC-d18-L15
ZE06BC-d18-L15
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
18
+0.050/+0.032
24
+0.041/+0.028
3.0
32
3
ZE06BC-d20-L15
ZE06BC-d20-L15
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
20
+0.061/+0.040
30
+0.041/+0.028
5.0
40
5
ZE06BC-d25-L15
ZE06BC-d25-L15
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
25
+0.061/+0.040
35
+0.050/+0.034
5.0
45
5
ZE06BC-d30-L20
ZE06BC-d30-L20
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
30
+0.061/+0.040
40
+0.050/+0.034
5.0
50
5
ZE06BC-d35-L20
ZE06BC-d35-L20
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
35
+0.075/+0.050
45
+0.050/+0.034
5.0
60
5
ZE06BC-d40-L20
ZE06BC-d40-L20
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
40
+0.075/+0.050
50
+0.050/+0.034
5.0
65
5
ZE06BC-d50-L30
ZE06BC-d50-L30
ZE06BC
Shoulder type-standard ty...
High strength brass alloy...
E7
r6
50
+0.075/+0.050
60
+0.060/+0.041
5.0
75
5
ZE06AC-d5-L10
ZE06AC-d5-L10
ZE06AC
Shoulder type- thin wall ...
High strength brass alloy...
E7
r6
5
+0.032/+0.020
7
+0.028/+0.019
1.0
11
2
ZE06AC-d6-L10
ZE06AC-d6-L10
ZE06AC
Shoulder type- thin wall ...
High strength brass alloy...
E7
r6
6
+0.032/+0.020
8
+0.028/+0.019
1.0
12
2
ZE06AC-d8-L10
ZE06AC-d8-L10
ZE06AC
Shoulder type- thin wall ...
High strength brass alloy...
E7
r6
8
+0.040/+0.025
10
+0.028/+0.019
1.0
14
2
ZE06AC-d10-L10
ZE06AC-d10-L10
ZE06AC
Shoulder type- thin wall ...
High strength brass alloy...
E7
r6
10
+0.040/+0.025
12
+0.034/+0.023
1.0
16
2
ZE06AC-d12-L10
ZE06AC-d12-L10
ZE06AC
Shoulder type- thin wall ...
High strength brass alloy...
E7
r6
12
+0.050/+0.032
15
+0.034/+0.023
1.5
21
3
ZE06AC-d13-L12
ZE06AC-d13-L12
ZE06AC
Shoulder type- thin wall ...
High strength brass alloy...
E7
r6
13
+0.050/+0.032
16
+0.034/+0.023
1.5
22
3
ZE06AC-d15-L10
ZE06AC-d15-L10
ZE06AC
Shoulder type- thin wall ...
High strength brass alloy...
E7
r6
15
+0.050/+0.032
18
+0.034/+0.023
1.5
24
3
ZE06AC-d16-L12
ZE06AC-d16-L12
ZE06AC
Shoulder type- thin wall ...
High strength brass alloy...
E7
r6
16
+0.050/+0.032
20
+0.041/+0.028
2.0
26
3
ZE06AC-d20-L15
ZE06AC-d20-L15
ZE06AC
Shoulder type- thin wall ...
High strength brass alloy...
E7
r6
20
+0.061/+0.040
24
+0.041/+0.028
2.0
32
4
ZE06AC-d25-L30
ZE06AC-d25-L30
ZE06AC
Shoulder type- thin wall ...
High strength brass alloy...
E7
r6
25
+0.061/+0.040
29
+0.041/+0.028
2.0
37
4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성