카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
241.14. - High performance compression spring, SF, Colour Green, DIN ISO 10243
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Compression springs
High-performance compression springs DIN/ISO 10243
Powered by
CAD모델 선택
{fibro/normalien/f/f01/f01_02/241_14.prj},{NB=241.14.25.139},{DOC=241_14_pdf},{DH=25.000},{DD=12.500},{L0=139.000},{S=0},{R=15.3},{SN=69.5},{ZTC=73202020},{GEW=0.138}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
DH
Sleeve diameter
[mm]
DD
Diameter of spring wire
[mm]
L0
Free length of spring
[mm]
F
Arbeitsfederkraft
[N]
R
Spring rate
[N/mm]
FN
Federkraft max. (100%)
[N]
SN
Federweg max. (100%)
[mm]
S1
Federweg 45%
[mm]
SV1
Vorspannweg 13%
[mm]
FV1
Vorspannkraft 13%
[N]
SA1
Arbeitsweg 45%
[mm]
F1
Arbeitsfederkraft 45%
[N]
S2
Federweg 62%
[mm]
SV2
Vorspannweg 30%
[mm]
FV2
Vorspannkraft 30%
[N]
SA2
Arbeitsweg 62%
[mm]
F2
Arbeitsfederkraft 62%
[N]
S3
Federweg 80%
[mm]
SV3
Vorspannweg 58%
[mm]
FV3
Vorspannkraft 58%
[mm]
SA3
Arbeitsweg 80%
[mm]
F3
Arbeitsfederkraft 80%
[N]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
241.14.10.025
241.14.10.025
10.000
5.000
25.000
0.000
11.0
138
12.5
5.6
1.6
18
4.0
62
7.8
3.8
41
4.0
85
10.0
7.2
80
2.8
110
73202020
0.004
241.14.10.032
241.14.10.032
10.000
5.000
32.000
0.000
8.5
136
16.0
7.2
2.1
18
5.1
61
9.9
4.8
41
5.1
84
12.8
9.3
79
3.5
109
73202020
0.004
241.14.10.038
241.14.10.038
10.000
5.000
38.000
0.000
6.8
129
19.0
8.6
2.5
17
6.1
58
11.8
5.7
39
6.1
80
15.2
11.0
75
4.2
103
73202020
0.005
241.14.10.044
241.14.10.044
10.000
5.000
44.000
0.000
6.0
132
22.0
9.9
2.9
17
7.0
59
13.6
6.6
40
7.0
82
17.6
12.8
77
4.8
106
73202020
0.006
241.14.10.051
241.14.10.051
10.000
5.000
51.000
0.000
5.0
128
25.5
11.5
3.3
17
8.2
57
15.8
7.7
38
8.2
79
20.4
14.8
74
5.6
102
73202020
0.007
241.14.10.064
241.14.10.064
10.000
5.000
64.000
0.000
4.1
131
32.0
14.4
4.2
17
10.2
59
19.8
9.6
39
10.2
81
25.6
18.6
76
7.0
105
73202020
0.009
241.14.10.076
241.14.10.076
10.000
5.000
76.000
0.000
3.6
137
38.0
17.1
4.9
18
12.2
62
23.6
11.4
41
12.2
85
30.4
22.0
79
8.4
109
73202020
0.010
241.14.10.305
241.14.10.305
10.000
5.000
305.000
0.000
0.9
137
152.5
68.6
19.8
18
48.8
62
94.5
45.8
41
48.8
85
122.0
88.4
80
33.6
110
73202020
0.030
241.14.13.025
241.14.13.025
12.500
6.300
25.000
0.000
21.0
262
12.5
5.6
1.6
34
4.0
118
7.8
3.8
79
4.0
163
10.0
7.2
152
2.8
210
73202020
0.006
241.14.13.032
241.14.13.032
12.500
6.300
32.000
0.000
16.4
262
16.0
7.2
2.1
34
5.1
118
9.9
4.8
79
5.1
163
12.8
9.3
152
3.5
210
73202020
0.007
241.14.13.038
241.14.13.038
12.500
6.300
38.000
0.000
13.6
258
19.0
8.6
2.5
34
6.1
116
11.8
5.7
78
6.1
160
15.2
11.0
150
4.2
207
73202020
0.008
241.14.13.044
241.14.13.044
12.500
6.300
44.000
0.000
12.1
266
22.0
9.9
2.9
35
7.0
120
13.6
6.6
80
7.0
165
17.6
12.8
154
4.8
213
73202020
0.009
241.14.13.051
241.14.13.051
12.500
6.300
51.000
0.000
10.3
263
25.5
11.5
3.3
34
8.2
118
15.8
7.7
79
8.2
163
20.4
14.8
152
5.6
210
73202020
0.011
241.14.13.064
241.14.13.064
12.500
6.300
64.000
0.000
7.6
243
32.0
14.4
4.2
32
10.2
109
19.8
9.6
73
10.2
151
25.6
18.6
141
7.0
195
73202020
0.013
241.14.13.076
241.14.13.076
12.500
6.300
76.000
0.000
6.3
239
38.0
17.1
4.9
31
12.2
108
23.6
11.4
72
12.2
148
30.4
22.0
139
8.4
192
73202020
0.016
241.14.13.089
241.14.13.089
12.500
6.300
89.000
0.000
5.4
240
44.5
20.0
5.8
31
14.2
108
27.6
13.3
72
14.2
149
35.6
25.8
139
9.8
192
73202020
0.019
241.14.13.305
241.14.13.305
12.500
6.300
305.000
0.000
1.6
244
152.5
68.6
19.8
32
48.8
110
94.5
45.8
73
48.8
151
122.0
88.4
142
33.6
195
73202020
0.063
241.14.16.025
241.14.16.025
16.000
8.000
25.000
0.000
29.0
362
12.5
5.6
1.6
47
4.0
163
7.8
3.8
109
4.0
225
10.0
7.2
210
2.8
290
73202020
0.009
241.14.16.032
241.14.16.032
16.000
8.000
32.000
0.000
22.9
366
16.0
7.2
2.1
48
5.1
165
9.9
4.8
110
5.1
227
12.8
9.3
213
3.5
293
73202020
0.011
241.14.16.038
241.14.16.038
16.000
8.000
38.000
0.000
19.3
367
19.0
8.6
2.5
48
6.1
165
11.8
5.7
110
6.1
227
15.2
11.0
213
4.2
293
73202020
0.015
241.14.16.044
241.14.16.044
16.000
8.000
44.000
0.000
17.1
376
22.0
9.9
2.9
49
7.0
169
13.6
6.6
113
7.0
233
17.6
12.8
218
4.8
301
73202020
0.016
241.14.16.051
241.14.16.051
16.000
8.000
51.000
0.000
14.0
357
25.5
11.5
3.3
46
8.2
161
15.8
7.7
107
8.2
221
20.4
14.8
207
5.6
286
73202020
0.019
241.14.16.064
241.14.16.064
16.000
8.000
64.000
0.000
10.7
342
32.0
14.4
4.2
45
10.2
154
19.8
9.6
103
10.2
212
25.6
18.6
199
7.0
274
73202020
0.023
241.14.16.076
241.14.16.076
16.000
8.000
76.000
0.000
9.0
342
38.0
17.1
4.9
44
12.2
154
23.6
11.4
103
12.2
212
30.4
22.0
198
8.4
274
73202020
0.026
241.14.16.089
241.14.16.089
16.000
8.000
89.000
0.000
7.3
325
44.5
20.0
5.8
42
14.2
146
27.6
13.3
97
14.2
201
35.6
25.8
188
9.8
260
73202020
0.030
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성