카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2291. - Punch with tapered head 30°, Shape C
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Punches
Punches with tapered head 30°
Powered by
CAD모델 선택
{fibro/normalien/e/e01/e01_03/2291.prj},{NB=2291.3.0900.100.0450.05},{DOC=2291_pdf},{MAT=HSS},{D3=9.000},{L1=100},{D1=4.5},{L2=5},{D2=14.400},{D4=9.000},{H=11.000},{K=1.000},{AL=20.000},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2291.3.0900.100.0450.05}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BC
Order No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D3
Shaft diameter
[mm]
D2
[mm]
D4
[mm]
H
[mm]
K
[mm]
AL
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2291.3.0550.100.0275.05
2291.3.0550.100.0275.05
HSS
5.500
8.980
5.500
7.500
1.000
30.000
0.018
82073010
2291.3.0600.100.0300.05
2291.3.0600.100.0300.05
HSS
6.000
9.750
6.000
8.000
1.000
28.000
0.021
82073010
2291.3.0800.100.0400.05
2291.3.0800.100.0400.05
HSS
8.000
12.800
8.000
10.000
1.000
22.500
0.038
82073010
2291.3.0900.100.0450.05
2291.3.0900.100.0450.05
HSS
9.000
14.400
9.000
11.000
1.000
20.000
0.048
82073010
2291.3.1000.100.0500.05
2291.3.1000.100.0500.05
HSS
10.000
15.900
10.000
12.000
1.000
19.000
0.059
82073010
2291.3.1200.120.0600.05
2291.3.1200.120.0600.05
HSS
12.000
18.700
12.000
14.000
1.500
24.000
0.103
82073010
2291.3.1400.120.0700.05
2291.3.1400.120.0700.05
HSS
14.000
21.800
14.000
16.000
1.500
21.000
0.139
82073010
2291.3.1600.120.0800.05
2291.3.1600.120.0800.05
HSS
16.000
24.600
16.000
18.000
2.000
25.000
0.181
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성