카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370ZB - Clamping flange, Set
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Surface-mounting clamping modules
Powered by
CAD모델 선택
{amf/zps/302_au_spm/amf6370zb.prj},{NB=AMF426825},{BESTNR=426825},{GR=10},{PDF=PDF},{ANZAHL=2},{D=114},{DB=77.5},{H=7.75},{LK=94},{M=8.5},{GEW=360},{CTN=84662020},{EAN=4020772426828},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung},{DI=70.250},{H1=3.350},{H2=4.500},{R1=0.875}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
ANZAHL
Set contents
ⁿ/ₐ
D
Diameter
[mm]
DB
Diameter
[mm]
H
[mm]
LK
Diameter
[mm]
M
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
WT
Maintenance
ⁿ/ₐ
426825
426825
10
2
114
77.5
7.75
94
8.5
360
84662020
4020772426828
yes
no
14.06.2023
yes
see print and online medi...
426833
426833
20
2
164
110.0
13.00
136
11.0
800
84662020
4020772426835
yes
no
14.06.2023
yes
see print and online medi...
426841
426841
40
2
202
146.0
16.00
172
13.0
1100
84662020
4020772426842
yes
no
14.06.2023
yes
see print and online medi...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성