카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit to DIN - T-double bend
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD모델 선택
{alfalaval/installation_material/din_fittings_and_tubes/fit_to_din_en10357a_t_double_bend.prj},{NB=9612154207},{IDNR=9612154207},{NAME=},{DESC=T-DOUBLE BEND DN100 SB/RAW 1.4301},{SIZE=100},{SHAPE=T-double bend},{STANDARD=Fit to DIN},{MATERIAL=1.4301 (304)},{SURFACE=OD: Semi bright, ID: Raw},{A=99},{B=100},{C=100},{W=1.620},{T=2.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
DN
[mm]
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A
Length
[mm]
B
Radius
[mm]
C
Inner diameter
[mm]
W
Weight
[kg]
T
Thickness
[mm]
9612154201
9612154201
T-DOUBLE BEND DN25 SB/RAW...
25
T-double bend
Fit to DIN
1.4301 (304)
OD: Semi bright, ID: Raw
49
50
25
0.120
1.5
9612154202
9612154202
T-DOUBLE BEND DN32 SB/RAW...
32
T-double bend
Fit to DIN
1.4301 (304)
OD: Semi bright, ID: Raw
54
55
31
0.120
1.5
9612154203
9612154203
T-DOUBLE BEND DN40 SB/RAW...
40
T-double bend
Fit to DIN
1.4301 (304)
OD: Semi bright, ID: Raw
59
60
37
0.190
1.5
9612154204
9612154204
T-DOUBLE BEND DN50 SB/RAW...
50
T-double bend
Fit to DIN
1.4301 (304)
OD: Semi bright, ID: Raw
59
70
49
0.300
1.5
9612154205
9612154205
T-DOUBLE BEND DN65 SB/RAW...
65
T-double bend
Fit to DIN
1.4301 (304)
OD: Semi bright, ID: Raw
79
80
66
0.590
2.0
9612154206
9612154206
T-DOUBLE BEND DN80 SB/RAW...
80
T-double bend
Fit to DIN
1.4301 (304)
OD: Semi bright, ID: Raw
89
90
81
2.125
2.0
9612154207
9612154207
T-DOUBLE BEND DN100 SB/RA...
100
T-double bend
Fit to DIN
1.4301 (304)
OD: Semi bright, ID: Raw
99
100
100
1.620
2.0
9612154215
9612154215
T-DOUBLE BEND DN25 SB/RAW...
25
T-double bend
Fit to DIN
1.4404 (316L)
OD: Semi bright, ID: Raw
49
50
25
0.120
1.5
9612154216
9612154216
T-DOUBLE BEND DN32 SB/RAW...
32
T-double bend
Fit to DIN
1.4404 (316L)
OD: Semi bright, ID: Raw
54
55
31
0.120
1.5
9612154217
9612154217
T-DOUBLE BEND DN40 SB/RAW...
40
T-double bend
Fit to DIN
1.4404 (316L)
OD: Semi bright, ID: Raw
59
60
37
0.190
1.5
9612154218
9612154218
T-DOUBLE BEND DN50 SB/RAW...
50
T-double bend
Fit to DIN
1.4404 (316L)
OD: Semi bright, ID: Raw
59
70
49
0.300
1.5
9612154219
9612154219
T-DOUBLE BEND DN65 SB/RAW...
65
T-double bend
Fit to DIN
1.4404 (316L)
OD: Semi bright, ID: Raw
79
80
66
0.590
2.0
9612154220
9612154220
T-DOUBLE BEND DN80 SB/RAW...
80
T-double bend
Fit to DIN
1.4404 (316L)
OD: Semi bright, ID: Raw
89
90
81
2.125
2.0
9612154221
9612154221
T-DOUBLE BEND DN100 SB/RA...
100
T-double bend
Fit to DIN
1.4404 (316L)
OD: Semi bright, ID: Raw
99
100
100
1.620
2.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성