카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
B32 - Reducer Eccentric
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
CAD모델 선택
{alfalaval/installation_material/asme_bpe/asme_bpe_b32.prj},{NB=9634039425},{IDNR=9634039425},{NAME=B32-6 X 4-316L-PL},{DESC=B32 Eccentric Reducer (3A) SF1},{SHAPE=Reducer Eccentric B32},{STANDARD=ASME BPE},{MATERIAL=1.4404 (316L)},{SURFACE=PL (SF1)},{SIZEINCH=6 x 4},{SIZEMM=152,4 x 101,6},{A1=57.15},{A21=139.70},{A3=57.15},{OD1=152.400},{OD2=101.600},{ID1=146.860},{ID2=97.380},{OD11=152.40},{OD21=101.60},{ID11=146.86},{ID21=97.38},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[인치]
SIZEMM
Size
[mm]
A1
Height
[mm]
A2
Height
[mm]
A3
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
9634039401
9634039401
B32-3/4 X 1/2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
3/4 x 1/2
19,0 x 12,7
19.05
101.60
19.05
19.050
12.700
15.750
9.400
9634039402
9634039402
B32-1 X 1/2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
1 x 1/2
25,4 x 12,7
19.05
114.30
19.05
25.400
12.700
22.100
9.400
9634039403
9634039403
B32-1 X 3/4-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
1 x 3/4
25,4 x 19,0
19.05
101.60
19.05
25.400
19.050
22.100
15.750
9634039404
9634039404
B32-1 1/2 X 1/2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
1 1/2 x 1/2
38,1 x 12,7
38.10
139.70
38.10
38.100
12.700
34.800
9.400
9634039405
9634039405
B32-1 1/2 X 3/4-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
1 1/2 x 3/4
38,1 x 19,0
38.10
127.00
38.10
38.100
19.050
34.800
15.750
9634039406
9634039406
B32-1 1/2 X 1-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
1 1/2 x 1
38,1 x 25,4
38.10
127.00
38.10
38.100
25.400
34.800
22.100
9634039409
9634039409
B32-2 X 1-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
2 x 1
50,8 x 25,4
41.30
184.15
41.30
50.800
25.400
47.500
22.100
9634039410
9634039410
B32-2 X 1 1/2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
2 x 1 1/2
50,8 x 38,1
41.30
133.35
41.30
50.800
38.100
47.500
34.800
9634039414
9634039414
B32-2 1/2 X 1 1/2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
2 1/2 x 1 1/2
63,5 x 38,1
41.30
184.15
41.30
63.500
38.100
60.200
34.800
9634039415
9634039415
B32-2 1/2 X 2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
2 1/2 x 2
63,5 x 50,8
44.45
139.70
44.45
63.500
50.800
60.200
47.500
9634039417
9634039417
B32-3 X 1 1/2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
3 x 1 1/2
76,2 x 38,1
41.30
234.95
41.30
76.200
38.100
72.900
34.800
9634039418
9634039418
B32-3 X 2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
3 x 2
76,2 x 50,8
44.45
190.50
44.45
76.200
50.800
72.900
47.500
9634039419
9634039419
B32-3 X 2 1/2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
3 x 2 1/2
76,2 x 63,5
44.45
139.70
44.45
76.200
63.500
72.900
60.200
9634039422
9634039422
B32-4 X 2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
4 x 2
101,6 x 50,8
47.65
298.45
47.65
101.600
50.800
97.380
47.500
9634039423
9634039423
B32-4 X 2 1/2-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
4 x 2 1/2
101,6 x 63,5
47.65
247.65
47.65
101.600
63.500
97.380
60.200
9634039424
9634039424
B32-4 X 3-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
4 x 3
101,6 x 76,2
47.65
196.85
47.65
101.600
76.200
97.380
72.900
9634039425
9634039425
B32-6 X 4-316L-PL
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PL (SF1)
6 x 4
152,4 x 101,6
57.15
254.00
57.15
152.400
101.600
146.860
97.380
9634039426
9634039426
B32-3/4 X 1/2-316L-PM
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PM (SF4)
3/4 x 1/2
19,0 x 12,7
19.05
101.60
19.05
19.050
12.700
15.750
9.400
9634039427
9634039427
B32-1 X 1/2-316L-PM
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PM (SF4)
1 x 1/2
25,4 x 12,7
19.05
114.30
19.05
25.400
12.700
22.100
9.400
9634039428
9634039428
B32-1 X 3/4-316L-PM
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PM (SF4)
1 x 3/4
25,4 x 19,0
19.05
101.60
19.05
25.400
19.050
22.100
15.750
9634039429
9634039429
B32-1 1/2 X 1/2-316L-PM
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PM (SF4)
1 1/2 x 1/2
38,1 x 12,7
38.10
139.70
38.10
38.100
12.700
34.800
9.400
9634039430
9634039430
B32-1 1/2 X 3/4-316L-PM
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PM (SF4)
1 1/2 x 3/4
38,1 x 19,0
38.10
127.00
38.10
38.100
19.050
34.800
15.750
9634039431
9634039431
B32-1 1/2 X 1-316L-PM
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PM (SF4)
1 1/2 x 1
38,1 x 25,4
38.10
127.00
38.10
38.100
25.400
34.800
22.100
9634039434
9634039434
B32-2 x 1-316L-PM
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PM (SF4)
2 x 1
50,8 x 25,4
41.30
184.15
41.30
50.800
25.400
47.500
22.100
9634039435
9634039435
B32-2 x 1 1/2-316L-PM
B32 Eccentric Reducer (3A...
Reducer Eccentric B32
ASME BPE
1.4404 (316L)
PM (SF4)
2 x 1 1/2
50,8 x 38,1
41.30
133.35
41.30
50.800
38.100
47.500
34.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성