카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
19WB - Male Adapter 19WB
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD모델 선택
{alfalaval/installation_material/asme/asme_19wb.prj},{NB=060454},{IDNR=060454},{NAME=19WB-3-304-1},{DESC=Weld x NPT-Male, Unpolished},{SHAPE=Male Adapter 19WB},{STANDARD=ASME},{MATERIAL=304},{SURFACE=#1},{A1=63.50},{A2=6.35},{OD1=88.52},{OD2=76.20},{ID1=72.54},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[인치]
SIZEMM
Size
[mm]
A1
Height
[mm]
A2
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
060064
060064
19WB-1/2-316L-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
316L
#1
1/2
12.7
33.33
6.35
21.34
12.70
9.52
060196
060196
19WB-1/2-304-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
304
#1
1/2
12.7
33.33
6.35
21.34
12.70
9.52
060448
060448
19WB-3/4-304-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
304
#1
3/4
19.05
41.28
6.35
26.68
19.06
15.88
060449
060449
19WB-1-304-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
304
#1
1
25.4
44.45
6.35
33.40
25.40
21.74
060451
060451
19WB-1 1/2-304-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
304
#1
1 1/2
38.1
44.45
6.35
48.26
38.10
34.44
060452
060452
19WB-2-304-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
304
#1
2
50.8
46.03
6.35
60.32
50.80
47.14
060453
060453
19WB-2 1/2-304-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
304
#1
2 1/2
63.5
58.73
6.35
73.04
63.50
59.84
060454
060454
19WB-3-304-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
304
#1
3
76.2
63.50
6.35
88.52
76.20
72.54
060733
060733
19WB-4-304-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
304
#1
4
101.6
65.08
6.35
114.30
101.60
96.76
062448
062448
19WB-3/4-316L-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
316L
#1
3/4
19.05
41.28
6.35
26.68
19.06
15.88
062449
062449
19WB-1-316L-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
316L
#1
1
25.4
44.45
6.35
33.40
25.40
21.74
062451
062451
19WB-1 1/2-316L-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
316L
#1
1 1/2
38.1
44.45
6.35
48.26
38.10
34.44
062452
062452
19WB-2-316L-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
316L
#1
2
50.8
46.03
6.35
60.32
50.80
47.14
062453
062453
19WB-2 1/2-316L-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
316L
#1
2 1/2
63.5
58.73
6.35
73.04
63.50
59.84
062454
062454
19WB-3-316L-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
316L
#1
3
76.2
63.50
6.35
88.52
76.20
72.54
062455
062455
19WB-4-316L-1
Weld x NPT-Male, Unpolish...
Male Adapter 19WB
ASME
316L
#1
4
101.6
65.08
6.35
114.30
101.60
96.76
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성