006 - Tee
agru
Industrial Piping Systems
PVDF Industrial Piping System
Fittings
Powered by
CAD모델 선택
{agru/industrial_piping_systems/pvdf_industral_piping_system/fittings/006.prj},{NB=AGRU_30006014021_Tee_short spigot_PVDF natural_140X6.7 SDR21 ISO S-10 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=30006014021},{M=30006014021},{BILDCODE=006},{WEIGHT=2.291},{DIMENSIONLANG=140X6.7 SDR21 ISO S-10},{DURCHMESSER=140},{EXT_BEZ_1=Tee},{EXT_BEZ_2=short spigot},{MATERIAL=PVDF natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR + HPF-welding},{DA=140.000},{S=6.700},{L=308.000},{L3=60.000},{Z=154.000},{X1=3}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
Z
[mm]
AGRU_30006002021_Tee_shor...
30006002021
30006002021
006
0.023
20X1.9 SDR21 ISO S-10
20
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
20.000
1.900
75.000
25.000
38.000
AGRU_30006002521_Tee_shor...
30006002521
30006002521
006
0.032
25X1.9 SDR21 ISO S-10
25
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
25.000
1.900
84.000
25.000
42.000
AGRU_30006003221_Tee_shor...
30006003221
30006003221
006
0.060
32X2.4 SDR21 ISO S-10
32
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
32.000
2.400
90.000
25.000
46.000
AGRU_30006004021_Tee_shor...
30006004021
30006004021
006
0.094
40X2.4 SDR21 ISO S-10
40
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
40.000
2.400
116.000
31.000
58.000
AGRU_30006005021_Tee_shor...
30006005021
30006005021
006
0.154
50X3.0 SDR21 ISO S-10
50
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
50.000
3.000
126.000
31.000
64.000
AGRU_30006006321_Tee_shor...
30006006321
30006006321
006
0.232
63X3.0 SDR21 ISO S-10
63
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
63.000
3.000
140.000
31.000
70.000
AGRU_30006007521_Tee_shor...
30006007521
30006007521
006
0.382
75X3.6 SDR21 ISO S-10
75
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
75.000
3.600
178.000
42.000
89.000
AGRU_30006009021_Tee_shor...
30006009021
30006009021
006
0.618
90X4.3 SDR21 ISO S-10
90
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
90.000
4.300
185.000
33.500
92.000
AGRU_30006009033_Tee_shor...
30006009033
30006009033
006
0.468
90X2.8 SDR33 ISO S-16
90
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
90.000
2.800
185.000
33.500
92.000
AGRU_30006011021_Tee_shor...
30006011021
30006011021
006
1.150
110X5.3 SDR21 ISO S-10
110
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
5.300
221.000
33.500
110.000
AGRU_30006011033_Tee_shor...
30006011033
30006011033
006
0.892
110X3.4 SDR33 ISO S-16
110
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
3.400
221.000
33.500
110.000
AGRU_30006012521_Tee_shor...
30006012521
30006012521
006
1.650
125X6.0 SDR21 ISO S-10
125
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
125.000
6.000
279.000
52.000
139.000
AGRU_30006012533_Tee_shor...
30006012533
30006012533
006
1.210
125X3.9 SDR33 ISO S-16
125
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
125.000
3.900
279.000
52.000
139.000
AGRU_30006014021_Tee_shor...
30006014021
30006014021
006
2.291
140X6.7 SDR21 ISO S-10
140
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
140.000
6.700
308.000
60.000
154.000
AGRU_30006014033_Tee_shor...
30006014033
30006014033
006
1.715
140X4.3 SDR33 ISO S-16
140
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
140.000
4.300
308.000
60.000
154.000
AGRU_30006016021_Tee_shor...
30006016021
30006016021
006
2.640
160X7.7 SDR21 ISO S-10
160
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
160.000
7.700
279.000
45.000
140.000
AGRU_30006016033_Tee_shor...
30006016033
30006016033
006
1.920
160X4.9 SDR33 ISO S-16
160
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
160.000
4.900
279.000
45.000
140.000
AGRU_30006018021_Tee_shor...
30006018021
30006018021
006
4.650
180X8.6 SDR21 ISO S-10
180
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
180.000
8.600
400.000
80.000
200.000
AGRU_30006018033_Tee_shor...
30006018033
30006018033
006
3.280
180X5.5 SDR33 ISO S-16
180
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
180.000
5.500
400.000
80.000
200.000
AGRU_30006020021_Tee_shor...
30006020021
30006020021
006
7.085
200X9.6 SDR21 ISO S-10
200
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
200.000
9.600
446.000
89.000
223.000
AGRU_30006020033_Tee_shor...
30006020033
30006020033
006
5.530
200X6.2 SDR33 ISO S-16
200
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
200.000
6.200
446.000
89.000
223.000
AGRU_30006022521_Tee_shor...
30006022521
30006022521
006
9.300
225X10.8 SDR21 ISO S-10
225
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
225.000
10.800
496.000
99.000
246.000
AGRU_30006022533_Tee_shor...
30006022533
30006022533
006
6.720
225X6.9 SDR33 ISO S-16
225
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
225.000
6.900
496.000
99.000
246.000
AGRU_30006025021_Tee_shor...
30006025021
30006025021
006
11.400
250X11.9 SDR21 ISO S-10
250
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
250.000
11.900
496.000
80.000
250.000
AGRU_30006025033_Tee_shor...
30006025033
30006025033
006
8.235
250X7.7 SDR33 ISO S-16
250
Tee
short spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
250.000
7.700
496.000
80.000
250.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성