目錄: YSC
Created: 12.20.2018
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
YSC
YCXS - 双缸气缸/单侧杆型
YSC
执行元件
其它气缸
双杆气缸
YCXS系列
Powered by
CAD模型選擇
{ysc/cylinders/other_cylinder/block_cylinder/ycxs_series/ycxs_asmtab.prj},{NB=YCXSM15-10(0602589)},{BEARINGTYPE=M},{BORE=15},{STROKE=10},{SWITCH=},{SWITCHNO=},{POS=0},{A=58},{B=20},{C=56},{D=18},{E=9.0},{F=M5x0.8},{FM=5},{G=45},{H=25},{I=5.00},{J=10.0},{K=9},{L=30},{M=4.8/8},{M1M=4.3},{M2M=8.0},{M2H=4.4},{N=M4x0.7},{NM=4},{NH=6.0},{NN=8.000},{O=6},{OO=M4x0.7},{OOM=4},{OOH=14.5},{P=48.0},{PP=M4x0.7},{PPM=4},{Q=10.0},{QQ=10.0},{R=38.5},{RR=10.00},{TT=5.0},{U=8},{UU=M5x0.8},{UUM=5},{UUH=4.5},{V=M4x0.7},{VM=4},{VH=5.0},{W=M5x0.8},{WM=5},{WH=8.0},{X=M5x0.8},{XM=5},{XH=10.0},{Y=M4x0.7},{YM=4},{YH=5.0},{SS=60},{Z=25},{ZZ=89},{PPATH=assembly/ycxs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
缸径
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
FM
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
M1M
[mm]
M2M
[mm]
M2H
[mm]
N
[mm]
NM
[mm]
NH
[mm]
NN
[mm]
O
[mm]
OO
[mm]
OOM
[mm]
OOH
[mm]
P
[mm]
PP
[mm]
PPM
[mm]
Q
[mm]
QQ
[mm]
R
[mm]
RR
[mm]
TT
[mm]
U
[mm]
UU
[mm]
UUM
[mm]
UUH
[mm]
V
ⁿ/ₐ
VM
[mm]
VH
[mm]
W
[mm]
WM
[mm]
WH
[mm]
X
[mm]
XM
[mm]
XH
[mm]
Y
[mm]
YM
[mm]
YH
[mm]
YCXSM6-10
6
37
16
35
14
7.0
M3x0.5
4
28
16
2.75
5.5
8
13
3.4/6.5
3.4
6.5
3.3
M3x0.5
3
5.0
4.000
5
M4x0.7
4
14.5
22.7
M4x0.7
4
8.0
6.0
22.5
8.00
3.0
11
M5x0.8
5
4.5
M3x0.5
3
4.5
M4x0.7
4
7.0
M3x0.5
3
10.0
M3x0.5
3
5.0
YCXSM10-10
10
46
17
44
15
7.5
M4x0.7
4
35
20
4.00
8.0
9
20
3.4/6.5
3.4
6.5
3.3
M3x0.5
3
5.0
6.000
5
M4x0.7
4
14.5
33.6
M4x0.7
4
8.5
7.0
30.0
7.00
5.0
8
M5x0.8
5
4.5
M3x0.5
3
4.5
M4x0.7
4
7.0
M3x0.5
3
10.0
M3x0.5
3
5.0
YCXSM15-10
15
58
20
56
18
9.0
M5x0.8
5
45
25
5.00
10.0
9
30
4.8/8
4.3
8.0
4.4
M4x0.7
4
6.0
8.000
6
M4x0.7
4
14.5
48.0
M4x0.7
4
10.0
10.0
38.5
10.00
5.0
8
M5x0.8
5
4.5
M4x0.7
4
5.0
M5x0.8
5
8.0
M5x0.8
5
10.0
M4x0.7
4
5.0
YCXSM20-10
20
64
25
62
23
11.5
M5x0.8
5
50
28
6.00
12.0
12
30
5.5/9.5
5.5
9.5
5.3
M4x0.7
4
6.0
10.000
8
M6x1
6
18.5
53.0
M6x1
6
7.7
12.5
45.0
7.75
6.5
8
M5x0.8
5
4.5
M4x0.7
4
6.0
M6x1
6
10.0
M6x1
6
12.0
M5x0.8
5
5.0
YCXSM25-10
25
80
30
78
28
14.0
M6x1
6
60
35
6.00
12.0
12
30
6.9/11
6.9
11.0
6.3
M5x0.8
5
7.5
12.000
10
M6x1
6
18.5
64.0
M8x1.25
8
8.5
15.0
46.0
15.00
9.0
9
1/8''
10
6.5
M5x0.8
5
7.5
M8x1.25
8
12.0
M8x1.25
6
14.0
M6x1
6
5.0
YCXSM32-10
32
98
38
96
36
18.0
M6x1
6
75
44
8.00
16.0
14
30
6.9/11
6.9
11.0
6.3
M5x0.8
5
7.5
16.000
13
M8x1.25
8
23.0
76.0
M8x1.25
8
9.0
19.0
56.0
19.00
11.5
10
1/8''
10
6.5
M5x0.8
5
8.0
M8x1.25
8
12.0
M8x1.25
8
16.0
M8x1.25
8
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表