TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
Industrial Sealing Systems
Rotary Seals
Radial oil seal
TSS Type TRA (DIN 3760 Type A)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/radial_wellendichtring/tra/rwdr_tra_tab.prj},{NB=TRAB00420-4N011 (0)},{IDNR=},{PARTNO=TRAB00420},{D1=42.0},{D2=62.00},{B=8.0},{NUT=0},{MC=4N011},{OM1=Stahlblech},{BF=CB},{SNBR=X},{BSNBR=X},{SFKM=X},{BSFKM=X},{PPATH=rwdr_tra_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
B1
Groove Width +0.2
[mm]
B2
Groove Width +0.2
[mm]
OM1
Standard metal insert material
ⁿ/ₐ
OM2
Standard spring
ⁿ/ₐ
TRA200040-4V012
TRA200040
4.0
11.00
5.0
4.250
5.30
Carbon steel
Stainless steel
TRA100040-4N011
TRA100040
4.0
12.00
6.0
5.100
6.30
Carbon steel
Carbon steel
TRA000050-4N011
TRA000050
5.0
15.00
6.0
5.100
6.30
Carbon steel
Carbon steel
TRA400060-4N011
TRA400060
6.0
12.00
5.5
4.675
5.80
Carbon steel
Carbon steel
TRA000060-4N011
TRA000060
6.0
15.00
4.0
3.400
4.30
Carbon steel
Carbon steel
TRA100060-4N011
TRA100060
6.0
16.00
5.0
4.250
5.30
Carbon steel
Carbon steel
TRAA00060-4N011
TRAA00060
6.0
16.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRA300060-4N011
TRA300060
6.0
19.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRAB00060-4N011
TRAB00060
6.0
22.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRA600060-4N011
TRA600060
6.0
22.00
8.0
6.800
8.30
Carbon steel
Carbon steel
TRA000070-4N011
TRA000070
7.0
16.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRAA00070-4N011
TRAA00070
7.0
22.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRA700080-4N011
TRA700080
8.0
14.00
4.0
3.400
4.30
Carbon steel
Carbon steel
TRA100080-4N011
TRA100080
8.0
16.00
5.0
4.250
5.30
Carbon steel
Carbon steel
TRA200080-4N011
TRA200080
8.0
16.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRA300080-4N011
TRA300080
8.0
18.00
5.0
4.250
5.30
Carbon steel
Carbon steel
TRA500080-4N011
TRA500080
8.0
22.00
4.0
3.400
4.30
Carbon steel
Carbon steel
TRAA00080-4N011
TRAA00080
8.0
22.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRAF00080-4V012
TRAF00080
8.0
22.00
8.0
6.800
8.30
Carbon steel
Stainless steel
TRAB00080-4N011
TRAB00080
8.0
24.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRA000085-4N011
TRA000085
8.5
18.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRAA00090-4N011
TRAA00090
9.0
22.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRAB00090-4N011
TRAB00090
9.0
24.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRAC00090-4N011
TRAC00090
9.0
26.00
7.0
5.950
7.30
Carbon steel
Carbon steel
TRA300090-4N011
TRA300090
9.0
30.00
7.0
5.950
7.30
Carbon steel
Carbon steel
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表