T&B Grounding and Bonding Locknut - Locknut
ABB Installation Products
Conduit and Cable Fittings
Rigid and Intermediate Metal Conduit Fittings
Powered by
CAD模型選擇
{thomas_betts/fittings/rigid_fittings/tb_ground_lock_asmtab.prj},{NB=L200GR-TB},{CN=L200GR-TB},{CONN=7746R},{TS=2.00000000},{DIA=3.236},{HEIGHT=0.475},{GS=1/4-20 x 5/16\"},{MAXCS=8},{C1=0.475},{C2=0.19},{C4=2.408},{C5=2.274},{C8=2.680},{D3=0.075},{D1=0.826},{ANG=13.0},{GS1=0.2500},{TS1=59.715},{P=2.210},{PNS=OR11103},{PPATH=parts/tomr_parts/tb_grounding_bonding_locknut_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
TS
Trade Size
[Inch]
DIA
Dia.
[Inch]
HEIGHT
Height
[Inch]
GS
Ground Screw
ⁿ/ₐ
MAXCS
Max. Conductor Size
ⁿ/ₐ
L050GR-TB
L050GR-TB
1/2
1.438
0.395
10-32 x 1/4"
10
L075GR-TB
L075GR-TB
3/4
1.678
0.410
10-32 x 1/4"
10
L100GR-TB
L100GR-TB
1
2.000
0.440
10-32 x 1/4"
10
L125GR-TB
L125GR-TB
1 1/4
2.375
0.475
1/4-20 x 1/4"
10
L150GR-TB
L150GR-TB
1 1/2
2.750
0.475
1/4-20 x 5/16"
8
L200GR-TB
L200GR-TB
2
3.236
0.475
1/4-20 x 5/16"
8
L250GR-TB
L250GR-TB
2 1/2
3.750
0.685
1/4-20 x 5/16"
6
L300GR-TB
L300GR-TB
3
4.375
0.725
1/4-20 x 5/16"
6
L350GR-TB
L350GR-TB
3 1/2
4.985
0.725
1/4-20 x 5/16"
6
L400GR-TB
L400GR-TB
4
5.485
0.725
1/4-20 x 5/16"
4
L500GR-TB
L500GR-TB
5
6.625
0.725
3/8-16 x 3/8"
2
L600GR-TB
L600GR-TB
6
7.680
0.725
3/8-16 x 3/8"
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表