Cable Glands - NCG series - Cable Glands
ABB Installation Products
Cable Glands
MSG Series
Powered by
CAD模型選擇
{thomas_betts/cable_glands/msg_series/ncg_series.prj},{NB=NCG-M501x},{CN=NCG-M501x},{THD=M50x1.5},{THDT=DIN13},{CRMIN1=0.984},{CRMAX1=1.220},{A1=0.709},{B1=2.106},{C1=2.669},{D=0.475},{W11=2.362},{W21=2.362},{W3=1.142},{W12=0.354},{W22=0.854},{THD1=0.94488},{THD2=1.10236},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
THD
Thread Size
ⁿ/ₐ
CRMIN
Cable Range Min.
[mm]
CRMAX
Cable Range Max.
[mm]
A
[mm]
B
[mm]
C
[mm]
W1
[mm]
W2
[mm]
NCG-M121x
NCG-M121x
M12x1.5
2.0
5.0
8.0
23.0
16.9
15.0
15.0
NCG-M122x
NCG-M122x
M12x1.5
3.0
6.5
8.0
23.0
16.9
15.0
15.0
NCG-M161x
NCG-M161x
M16x1.5
2.0
6.0
8.0
26.5
21.9
19.0
19.0
NCG-M161x-L
NCG-M161x-L
M16x1.5
2.0
6.0
15.0
26.5
21.9
19.0
19.0
NCG-M162x
NCG-M162x
M16x1.5
4.0
8.0
8.0
26.5
21.9
19.0
19.0
NCG-M162x-L
NCG-M162x-L
M16x1.5
4.0
8.0
15.0
26.5
21.9
19.0
19.0
NCG-M163x
NCG-M163x
M16x1.5
5.0
10.0
10.0
30.0
25.0
22.0
22.0
NCG-M163x-L
NCG-M163x-L
M16x1.5
5.0
10.0
15.0
30.0
25.0
22.0
22.0
NCG-M201x
NCG-M201x
M20x1.5
5.0
9.0
10.0
30.0
27.0
24.0
24.0
NCG-M201x-L
NCG-M201x-L
M20x1.5
5.0
9.0
15.0
30.0
27.0
24.0
24.0
NCG-M202x
NCG-M202x
M20x1.5
6.0
12.0
10.0
30.0
27.0
24.0
24.0
NCG-M202x-L
NCG-M202x-L
M20x1.5
6.0
12.0
15.0
30.0
27.0
24.0
24.0
NCG-M203x
NCG-M203x
M20x1.5
10.0
14.0
10.0
33.5
31.0
27.0
27.0
NCG-M203x-L
NCG-M203x-L
M20x1.5
10.0
14.0
15.0
33.5
31.0
27.0
27.0
NCG-M251x
NCG-M251x
M25x1.5
9.0
16.0
10.0
38.0
38.0
33.0
33.0
NCG-M251x-L
NCG-M251x-L
M25x1.5
9.0
16.0
15.0
38.0
38.0
33.0
33.0
NCG-M252x
NCG-M252x
M25x1.5
11.0
17.0
8.0
36.0
32.5
29.0
29.0
NCG-M252x-L
NCG-M252x-L
M25x1.5
11.0
17.0
15.0
36.0
32.5
29.0
29.0
NCG-M253x
NCG-M253x
M25x1.5
13.0
18.0
10.0
38.0
38.0
33.0
33.0
NCG-M253x-L
NCG-M253x-L
M25x1.5
13.0
18.0
15.0
38.0
38.0
33.0
33.0
NCG-M321x
NCG-M321x
M32x1.5
11.0
15.0
10.0
42.5
41.0
36.0
36.0
NCG-M321x-L
NCG-M321x-L
M32x1.5
11.0
15.0
15.0
42.5
41.0
36.0
36.0
NCG-M322x
NCG-M322x
M32x1.5
15.0
21.0
10.0
42.5
41.0
36.0
36.0
NCG-M322x-L
NCG-M322x-L
M32x1.5
15.0
21.0
15.0
42.5
41.0
36.0
36.0
NCG-M323x
NCG-M323x
M32x1.5
18.0
25.0
15.0
42.0
47.3
42.0
42.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表