目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
799. Trombone neck punch - Cutting element
Tecnorm
3 Cutting units
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/799_prazisionszapfensenker.prj},{NB=799.0750},{BESTNR=799.0750},{INFO=Online PDF},{D1=≥ 7.5},{D11=7.5},{D2=11.5},{D3=11.5},{R=12.0},{L1=12},{MAT=HSS (1.3343)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D1
Diameter f7
ⁿ/ₐ
D2
Head Ø h8
[mm]
D3
Shank Ø h11
[mm]
R
Radius +0.2
[mm]
L1
Length
[mm]
MAT
Material
ⁿ/ₐ
799.0200
799.0200
≥ 2.0
3.3
3.3
3.5
5
HSS (1.3343)
799.0210
799.0210
≥ 2.1
3.5
3.5
5.0
5
HSS (1.3343)
799.0230
799.0230
≥ 2.3
3.8
3.8
5.0
5
HSS (1.3343)
799.0260
799.0260
≥ 2.6
4.3
4.3
6.5
7
HSS (1.3343)
799.0300
799.0300
≥ 3.0
4.9
4.9
6.5
7
HSS (1.3343)
799.0350
799.0350
≥ 3.5
5.4
5.4
8.0
7
HSS (1.3343)
799.0400
799.0400
≥ 4.0
5.9
5.9
8.0
8
HSS (1.3343)
799.0450
799.0450
≥ 4.5
6.4
6.4
8.0
8
HSS (1.3343)
799.0500
799.0500
≥ 5.0
7.4
7.4
10.0
10
HSS (1.3343)
799.0550
799.0550
≥ 5.5
8.5
8.5
10.0
10
HSS (1.3343)
799.0600
799.0600
≥ 6.0
9.5
9.5
10.0
10
HSS (1.3343)
799.0650
799.0650
≥ 6.5
10.5
10.5
12.0
12
HSS (1.3343)
799.0750
799.0750
≥ 7.5
11.5
11.5
12.0
12
HSS (1.3343)
799.0850
799.0850
≥ 8.5
13.5
13.0
15.0
12
HSS (1.3343)
799.0950
799.0950
≥ 9.5
14.5
13.0
15.0
12
HSS (1.3343)
799.1050
799.1050
≥ 10.5
15.5
13.0
15.0
15
HSS (1.3343)
799.1150
799.1150
≥ 11.5
16.5
13.0
15.0
15
HSS (1.3343)
799.1250
799.1250
≥ 12.5
17.5
13.0
15.0
15
HSS (1.3343)
799.1350
799.1350
≥ 13.5
18.5
13.0
15.0
15
HSS (1.3343)
799.1450
799.1450
≥ 14.5
19.5
13.0
15.0
15
HSS (1.3343)
799.1550
799.1550
≥ 15.5
20.5
13.0
15.0
15
HSS (1.3343)
799.1650
799.1650
≥ 16.5
21.5
16.0
15.0
15
HSS (1.3343)
799.1750
799.1750
≥ 17.5
22.5
16.0
15.0
15
HSS (1.3343)
799.1850
799.1850
≥ 18.5
23.5
16.0
15.0
15
HSS (1.3343)
799.1950
799.1950
≥ 19.5
25.5
16.0
15.0
15
HSS (1.3343)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表