目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
9 2. Trombone neck punch, with ejector pin - Cutting element
Tecnorm
3 Cutting units
4 Head with trombone neck
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/04_kopf_mit_posaunenhals/9_2_posaunenhalsstempel_din_9861.prj},{NB=922.1200.130.0450.010 (0 4.5 4.5 0)},{INFO=Online PDF},{AF=922.},{VS=S},{F=0},{D2=12.0},{PWMIN=4.50},{D3=16.0},{RA=15.0},{A=1.5},{K=4.0},{L=130},{L1=10},{MAT=HSS},{HRC1=64 ± 2},{HRC2=50 ± 5},{P=4.5},{W=4.5},{R=0},{D4=2.000},{L2=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D2
Cutting-Ø h6
[mm]
D3
Head-Ø -0.2
[mm]
RA
Radius - head
[mm]
A
Cylindrical height ±0.1
[mm]
K
Head height +0.2
[mm]
L
Total length +0.5
[mm]
MAT
Material
ⁿ/ₐ
HRC1
Hardness - shank
[HRC]
HRC2
Hardness - head
[HRC]
922.0500.100.0200.010 (0 ...
922.0500.100.0200.010
5.0
7.0
10.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.0500.130.0200.010 (0 ...
922.0500.130.0200.010
5.0
7.0
10.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.0600.100.0250.010 (0 ...
922.0600.100.0250.010
6.0
9.0
10.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.0600.130.0250.010 (0 ...
922.0600.130.0250.010
6.0
9.0
10.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.0700.100.0250.010 (0 ...
922.0700.100.0250.010
7.0
10.0
12.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.0700.130.0250.010 (0 ...
922.0700.130.0250.010
7.0
10.0
12.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.0800.100.0320.010 (0 ...
922.0800.100.0320.010
8.0
11.0
12.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.0800.130.0320.010 (0 ...
922.0800.130.0320.010
8.0
11.0
12.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.0900.100.0320.010 (0 ...
922.0900.100.0320.010
9.0
13.0
15.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.0900.130.0320.010 (0 ...
922.0900.130.0320.010
9.0
13.0
15.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.1000.100.0450.010 (0 ...
922.1000.100.0450.010
10.0
14.0
15.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.1000.130.0450.010 (0 ...
922.1000.130.0450.010
10.0
14.0
15.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.1100.100.0450.010 (0 ...
922.1100.100.0450.010
11.0
15.0
15.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.1100.130.0450.010 (0 ...
922.1100.130.0450.010
11.0
15.0
15.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.1200.100.0450.010 (0 ...
922.1200.100.0450.010
12.0
16.0
15.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.1200.130.0450.010 (0 ...
922.1200.130.0450.010
12.0
16.0
15.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.1300.100.0600.010 (0 ...
922.1300.100.0600.010
13.0
17.0
15.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.1300.130.0600.010 (0 ...
922.1300.130.0600.010
13.0
17.0
15.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.1400.100.0600.010 (0 ...
922.1400.100.0600.010
14.0
18.0
15.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.1400.130.0600.010 (0 ...
922.1400.130.0600.010
14.0
18.0
15.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.1500.100.0600.010 (0 ...
922.1500.100.0600.010
15.0
19.0
15.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.1500.130.0600.010 (0 ...
922.1500.130.0600.010
15.0
19.0
15.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.1600.100.0720.010 (0 ...
922.1600.100.0720.010
16.0
20.0
15.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
922.1600.130.0720.010 (0 ...
922.1600.130.0720.010
16.0
20.0
15.0
1.5
4.0
130
HSS
64 ± 2
50 ± 5
922.1700.100.0720.010 (0 ...
922.1700.100.0720.010
17.0
21.0
15.0
1.5
4.0
100
HSS
64 ± 2
50 ± 5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表