07000059000 - Over pull-out rail serie 036 with tumbler
SToxxparts
07 Drive technology
07000059000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000059000/07000059000.prj},{NB=07000059005},{PREVIEW=07000059000.png},{ARTNR=07000059005},{L=500},{AZ=550},{VT=55},{A=224},{B=208},{C=384},{MAT=Stahlschienen, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugeln, gehärtet},{GEW=1.1},{INFO=https://api.meleven.de/out/SToxxparts/20.15.63.070000590009.pdf},{DEFAULTSORTATTR=2409}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L
[mm]
AZ
[mm]
VT
Vertical carrying capacity per pair at 100000 cycles
[kg]
A
[mm]
B
[mm]
C
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[kg/Stk.]
07000059001
07000059001
300
350
35
128
104
160
Stahlschienen, feuerverzi...
0.64
07000059002
07000059002
350
400
40
128
152
256
Stahlschienen, feuerverzi...
0.76
07000059003
07000059003
400
450
45
160
168
256
Stahlschienen, feuerverzi...
0.87
07000059004
07000059004
450
500
50
160
224
256
Stahlschienen, feuerverzi...
0.97
07000059005
07000059005
500
550
55
224
208
384
Stahlschienen, feuerverzi...
1.1
07000059006
07000059006
550
600
55
224
256
384
Stahlschienen, feuerverzi...
1.22
07000059007
07000059007
600
650
60
288
240
384
Stahlschienen, feuerverzi...
1.33
07000059008
07000059008
650
700
60
288
288
384
Stahlschienen, feuerverzi...
1.42
07000059009
07000059009
700
750
60
320
312
384
Stahlschienen, feuerverzi...
1.55
07000059010
07000059010
750
800
60
320
360
384
Stahlschienen, feuerverzi...
1.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表