01000276000 - Rod end with female thread
SToxxparts
01 Standard parts according to DIN
01000276000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000276000/01000276000.prj},{NB=01000276036},{ARTNR=01000276036},{FORM=NH (Bronze / Stahl nachschmierbar)},{D1=20},{D2=M20x1.5},{B1=25},{B2=18},{D3=24.3},{D4=50},{D5=27.5},{D6=34},{L1=77},{L2=102},{SW=32},{T=33},{W=14},{MAT=Edelstahlgehäuse},{GEW=401},{INFO=https://api.meleven.de/out/SToxxparts/c9.6d.9b.010002760009.pdf},{PREVIEW=01000276000.png},{DEFAULTSORTATTR=1057112}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
FORM
[mm]
D1
H7
[mm]
D2
(L= Left-hand thread)
[mm]
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
T
[mm]
W
[°]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000276001
01000276001
WH (Bronze-PTFE / Stahl w...
10
M10L
14
10.5
12.9
28
15
19
43
57
17
20
13
Edelstahlgehäuse
75
01000276002
01000276002
WH (Bronze-PTFE / Stahl w...
10
M10
14
10.5
12.9
28
15
19
43
57
17
20
13
Edelstahlgehäuse
70
01000276003
01000276003
WH (Bronze-PTFE / Stahl w...
12
M12L
16
12
15.4
32
17.5
22
50
66
19
22
13
Edelstahlgehäuse
110
01000276004
01000276004
WH (Bronze-PTFE / Stahl w...
12
M12
16
12
15.4
32
17.5
22
50
66
19
22
13
Edelstahlgehäuse
109
01000276005
01000276005
WH (Bronze-PTFE / Stahl w...
14
M14L
19
13.5
16.8
36
20
25
57
75
22
25
16
Edelstahlgehäuse
160
01000276006
01000276006
WH (Bronze-PTFE / Stahl w...
14
M14
19
13.5
16.8
36
20
25
57
75
22
25
16
Edelstahlgehäuse
164
01000276007
01000276007
WH (Bronze-PTFE / Stahl w...
16
M16L
21
15
19.3
42
22
27
64
85
22
28
15
Edelstahlgehäuse
220
01000276008
01000276008
WH (Bronze-PTFE / Stahl w...
16
M16
21
15
19.3
42
22
27
64
85
22
28
15
Edelstahlgehäuse
222
01000276009
01000276009
WH (Bronze-PTFE / Stahl w...
18
M18x1.5L
23
16.5
21.8
46
25
31
71
94
27
32
15
Edelstahlgehäuse
305
01000276010
01000276010
WH (Bronze-PTFE / Stahl w...
18
M18x1.5
23
16.5
21.8
46
25
31
71
94
27
32
15
Edelstahlgehäuse
309
01000276011
01000276011
WH (Bronze-PTFE / Stahl w...
20
M20x1.5L
25
18
24.3
50
27.5
34
77
102
32
33
14
Edelstahlgehäuse
400
01000276012
01000276012
WH (Bronze-PTFE / Stahl w...
20
M20x1.5
25
18
24.3
50
27.5
34
77
102
32
33
14
Edelstahlgehäuse
399
01000276013
01000276013
WH (Bronze-PTFE / Stahl w...
22
M22x1.5L
28
20
25.8
54
30
37
84
111
32
37
15
Edelstahlgehäuse
535
01000276014
01000276014
WH (Bronze-PTFE / Stahl w...
22
M22x1.5
28
20
25.8
54
30
37
84
111
32
37
15
Edelstahlgehäuse
514.7
01000276015
01000276015
WH (Bronze-PTFE / Stahl w...
25
M24x2L
31
22
29.6
60
33.5
42
94
124
36
42
15
Edelstahlgehäuse
730
01000276016
01000276016
WH (Bronze-PTFE / Stahl w...
25
M24x2
31
22
29.6
60
33.5
42
94
124
36
42
15
Edelstahlgehäuse
714
01000276017
01000276017
WH (Bronze-PTFE / Stahl w...
30
M30x2L
37
25
34.8
70
40
51
110
145
41
51
17
Edelstahlgehäuse
1130
01000276018
01000276018
WH (Bronze-PTFE / Stahl w...
30
M30x2
37
25
34.8
70
40
51
110
145
41
51
17
Edelstahlgehäuse
1130
01000276019
01000276019
WH (Bronze-PTFE / Stahl w...
5
M5L
8
6
7.7
18
9
11
27
36
9
10
13
Edelstahlgehäuse
18
01000276020
01000276020
WH (Bronze-PTFE / Stahl w...
5
M5
8
6
7.7
18
9
11
27
36
9
10
13
Edelstahlgehäuse
18
01000276021
01000276021
WH (Bronze-PTFE / Stahl w...
6
M6L
9
6.75
8.9
20
10
13
30
40
11
12
13
Edelstahlgehäuse
25
01000276022
01000276022
WH (Bronze-PTFE / Stahl w...
6
M6
9
6.75
8.9
20
10
13
30
40
11
12
13
Edelstahlgehäuse
25
01000276023
01000276023
WH (Bronze-PTFE / Stahl w...
8
M8L
12
9
10.4
24
12.5
16
36
48
13
16
14
Edelstahlgehäuse
45
01000276024
01000276024
WH (Bronze-PTFE / Stahl w...
8
M8
12
9
10.4
24
12.5
16
36
48
13
16
14
Edelstahlgehäuse
48
01000276025
01000276025
NH (Bronze / Stahl nachsc...
10
M10L
14
10.5
12.9
28
15
19
43
57
17
20
13
Edelstahlgehäuse
75
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表