目錄: Stern
Created: 06.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stern
MF4 - Rear flange
Stern
Hydraulic Cylinders ISO 6022 Serie SX
Single rod cylinder
Powered by
CAD模型選擇
{stern/cyl_iso_6022_sx/mono_stelo/6022_mono_14_asmtab.prj},{NB=SX - 140/ 90 x 1 - MF4 - 40017631in1/41100220099999999999900},{SIZE=140},{MM=90},{CORSA1=5000},{WFSTD=76},{AX=90},{B=145},{D=226},{DA=54},{NA=88.5},{BA=145},{KX=31},{VE=45},{VD=5},{NF=40},{FBD=26.0},{FBNUM=8},{FC=280},{UC=325},{BX=65},{CX=90},{EX=90},{LT=150},{MS=113.0},{CD=90},{EW=90},{L=150},{MR=113.0},{BD=98},{TD=90},{TL=70},{TM=265},{UV=255},{YX=166},{LH=135},{SB=30.0},{SD=48},{SC=35.5},{SE=35.5},{ST=77},{TS=325},{US=390},{PJX=219},{PJXSAE3A=211.0},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WF=76},{SA=3},{GUA=},{MAT=},{FL=},{DIS=0},{FCEO=},{EE=1in1/4},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=2},{PSA2=2},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{CAR1=999},{CAR2=999},{DRE=0},{ASX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
LINA
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
DISINFO
Spacers info
ⁿ/ₐ
ASCODE
Accessory code
ⁿ/ₐ
SX - 50/ 32 x 1 - MF4 - 4...
SX - 50/ 32 x 1 - MF4 - 4...
MF4
50
32
0D = Without spacer (Stro...
-
SX - 50/ 36 x 1 - MF4 - 4...
SX - 50/ 36 x 1 - MF4 - 4...
MF4
50
36
0D = Without spacer (Stro...
-
SX - 63/ 40 x 1 - MF4 - 4...
SX - 63/ 40 x 1 - MF4 - 4...
MF4
63
40
0D = Without spacer (Stro...
-
SX - 63/ 45 x 1 - MF4 - 4...
SX - 63/ 45 x 1 - MF4 - 4...
MF4
63
45
0D = Without spacer (Stro...
-
SX - 80/ 50 x 1 - MF4 - 4...
SX - 80/ 50 x 1 - MF4 - 4...
MF4
80
50
0D = Without spacer (Stro...
-
SX - 80/ 56 x 1 - MF4 - 4...
SX - 80/ 56 x 1 - MF4 - 4...
MF4
80
56
0D = Without spacer (Stro...
-
SX - 100/ 63 x 1 - MF4 - ...
SX - 100/ 63 x 1 - MF4 - ...
MF4
100
63
0D = Without spacer (Stro...
-
SX - 100/ 70 x 1 - MF4 - ...
SX - 100/ 70 x 1 - MF4 - ...
MF4
100
70
0D = Without spacer (Stro...
-
SX - 125/ 80 x 1 - MF4 - ...
SX - 125/ 80 x 1 - MF4 - ...
MF4
125
80
0D = Without spacer (Stro...
-
SX - 125/ 90 x 1 - MF4 - ...
SX - 125/ 90 x 1 - MF4 - ...
MF4
125
90
0D = Without spacer (Stro...
-
SX - 140/ 90 x 1 - MF4 - ...
SX - 140/ 90 x 1 - MF4 - ...
MF4
140
90
0D = Without spacer (Stro...
-
SX - 140/ 100 x 1 - MF4 -...
SX - 140/ 100 x 1 - MF4 -...
MF4
140
100
0D = Without spacer (Stro...
-
SX - 160/ 100 x 1 - MF4 -...
SX - 160/ 100 x 1 - MF4 -...
MF4
160
100
0D = Without spacer (Stro...
-
SX - 160/ 110 x 1 - MF4 -...
SX - 160/ 110 x 1 - MF4 -...
MF4
160
110
0D = Without spacer (Stro...
-
SX - 180/ 110 x 1 - MF4 -...
SX - 180/ 110 x 1 - MF4 -...
MF4
180
110
0D = Without spacer (Stro...
-
SX - 180/ 125 x 1 - MF4 -...
SX - 180/ 125 x 1 - MF4 -...
MF4
180
125
0D = Without spacer (Stro...
-
SX - 200/ 125 x 1 - MF4 -...
SX - 200/ 125 x 1 - MF4 -...
MF4
200
125
0D = Without spacer (Stro...
-
SX - 200/ 140 x 1 - MF4 -...
SX - 200/ 140 x 1 - MF4 -...
MF4
200
140
0D = Without spacer (Stro...
-
SX - 250/ 160 x 1 - MF4 -...
SX - 250/ 160 x 1 - MF4 -...
MF4
250
160
0D = Without spacer (Stro...
-
SX - 250/ 180 x 1 - MF4 -...
SX - 250/ 180 x 1 - MF4 -...
MF4
250
180
0D = Without spacer (Stro...
-
SX - 320/ 200 x 1 - MF4 -...
SX - 320/ 200 x 1 - MF4 -...
MF4
320
200
0D = Without spacer (Stro...
-
SX - 320/ 220 x 1 - MF4 -...
SX - 320/ 220 x 1 - MF4 -...
MF4
320
220
0D = Without spacer (Stro...
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表