目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 3719 - Die sets for progressive and composite tools, sliding guide, bronze coating
Steinel Normalien
1 Die sets made of steel
Powered by
CAD模型選擇
{steinel/saulengestelleausstahl_1/st_3719_assmtab.prj},{NB=ST3719.396X196},{BESTNR=ST3719.396X196},{A=396},{VERS=2.000},{B=196},{B1=80},{B2=246.000},{B3=142.000},{B4=80.000},{C=27},{E=342},{E1=339},{H1=241.000},{H2=25.000},{H3=47.000},{H4=15.000},{D1=25},{L=180},{L4=8.000},{D5=48.000},{D2=31.000},{H5=11.000},{L1=100.000},{L2=63.000},{L3=63.000},{D4=33.000},{D3=26.000},{PPATH=st_3719_sch.prj},{WG=128.000},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
Length
[mm]
VERS
[mm]
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
B3
Width
[mm]
B4
Width
[mm]
C
Length
[mm]
E
Length
[mm]
E1
Length
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Height
[mm]
D1
Diameter
[mm]
L
Height
[mm]
L4
[mm]
D5
[mm]
D2
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D4
[mm]
D3
[mm]
WG
Weight
[kg]
ST3719.196X156
ST3719.196X156
196
1.000
156
60
196.000
108.000
60.000
24
148
145
241.000
25.000
47.000
12.000
19
180
8.000
42.000
25.000
11.000
100.000
63.000
63.000
26.000
22.000
47.000
ST3719.246X156
ST3719.246X156
246
1.000
156
60
196.000
108.000
60.000
24
198
195
241.000
25.000
47.000
12.000
19
180
8.000
42.000
25.000
11.000
100.000
63.000
63.000
26.000
22.000
58.000
ST3719.311X156
ST3719.311X156
311
1.000
156
60
196.000
108.000
60.000
24
263
260
241.000
25.000
47.000
12.000
19
180
8.000
42.000
25.000
11.000
100.000
63.000
63.000
26.000
22.000
73.000
ST3719.246X196
ST3719.246X196
246
2.000
196
80
246.000
142.000
80.000
27
192
189
241.000
25.000
47.000
15.000
25
180
8.000
48.000
31.000
11.000
100.000
63.000
63.000
33.000
26.000
74.000
ST3719.311X196
ST3719.311X196
311
2.000
196
80
246.000
142.000
80.000
27
257
254
241.000
25.000
47.000
15.000
25
180
8.000
48.000
31.000
11.000
100.000
63.000
63.000
33.000
26.000
93.000
ST3719.396X196
ST3719.396X196
396
2.000
196
80
246.000
142.000
80.000
27
342
339
241.000
25.000
47.000
15.000
25
180
8.000
48.000
31.000
11.000
100.000
63.000
63.000
33.000
26.000
128.000
ST3719.311X246
ST3719.311X246
311
3.000
246
100
311.000
178.000
100.000
34
243
240
257.000
30.000
60.000
15.000
32
210
10.000
60.000
40.000
-3.000
120.000
58.000
74.000
40.000
34.000
118.000
ST3719.396X246
ST3719.396X246
396
3.000
246
100
311.000
178.000
100.000
34
328
325
257.000
30.000
60.000
15.000
32
210
10.000
60.000
40.000
-3.000
120.000
58.000
74.000
40.000
34.000
152.000
ST3719.496X246
ST3719.496X246
496
3.000
246
100
311.000
178.000
100.000
34
428
425
257.000
30.000
60.000
15.000
32
210
10.000
60.000
40.000
-3.000
120.000
58.000
74.000
40.000
34.000
206.000
ST3719.396X311
ST3719.396X311
396
4.000
311
150
396.000
240.000
150.000
35
326
323
257.000
30.000
60.000
15.000
32
210
10.000
60.000
40.000
-3.000
120.000
58.000
74.000
40.000
34.000
204.000
ST3719.496X311
ST3719.496X311
496
4.000
311
150
396.000
240.000
150.000
35
426
423
257.000
30.000
60.000
15.000
32
210
10.000
60.000
40.000
-3.000
120.000
58.000
74.000
40.000
34.000
258.000
ST3719.626X311
ST3719.626X311
626
4.000
311
150
396.000
240.000
150.000
35
556
553
257.000
30.000
60.000
15.000
32
210
10.000
60.000
40.000
-3.000
120.000
58.000
74.000
40.000
34.000
325.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表