PB-P
Spyraflo
Pillow Block
PTFE Bronze
Powered by
CAD模型選擇
{spyraflo/pillow_block/ptfe_bronze/pb_p.prj},{NB=PB4-1000-P},{SHA256=5eFhBoMdW9V5siIT8BXWTmsEX1g0TPYAEpr8rPnzxYk=},{INAME=00010__pb42d10002dp},{PN=PB4-1000-P},{DESC=Pillow Block, Self Aligning, PTFE Composite Bronze Bearing},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Aluminum Pillow Block},{NOMID=1 in},{IDMIN=0.9979 in},{IDMAX=0.9991 in},{MAXRL=4000},{MAXS=1500},{WEIGHT=10.6},{AM=Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SRF=Black Oxide},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 195},{FC=0.03 to 0.25},{STORAGE=Clean, dry storage},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/pillow-block-self-aligning-ptfe-composite-bronze-bearing/pb4-1000-p}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SRF
Standard Retainer Finish
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
PB1-250-P
PB1-250-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.25 in
0.2481 in
0.249 in
750
6100
1.1
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB1-312-P
PB1-312-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.313 in
0.3106 in
0.3115 in
938
4800
1.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB1-375-P
PB1-375-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.375 in
0.3731 in
0.374 in
1500
4000
1.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB2-500-P
PB2-500-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.5 in
0.498 in
0.499 in
2000
3000
1.4
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB2-625-P
PB2-625-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.625 in
0.623 in
0.624 in
2500
2400
5.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB2-750-P
PB2-750-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
0.75 in
0.7479 in
0.7491 in
3000
2000
3.8
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB4-1000-P
PB4-1000-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
1 in
0.9979 in
0.9991 in
4000
1500
10.6
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB1-6M-P
PB1-6M-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
6 mm
5.978 mm
5.99 mm
1986
6400
31.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB1-8M-P
PB1-8M-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
8 mm
7.972 mm
7.987 mm
3530
4800
28.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB1-10M-P
PB1-10M-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
10 mm
9.972 mm
9.87 mm
5516
3800
28.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB1-12M-P
PB1-12M-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
12 mm
11.966 mm
11.987 mm
6619
3200
40.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB2-16M-P
PB2-16M-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
16 mm
15.966 mm
15.984 mm
8832
2400
142.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB2-18M-P
PB2-18M-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
18 mm
17.966 mm
17.984 mm
14893
2100
108.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB3-20M-P
PB3-20M-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
20 mm
19.959 mm
19.98 mm
11040
1900
175.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
PB4-25M-P
PB4-25M-P
Pillow Block, Self Aligni...
Plain
Self-Aligning
Aluminum Pillow Block
25 mm
24.959 mm
24.98 mm
20684
1500
300.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表