您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NPB-AF
Spyraflo
Pillow Block
Acetal
Washdown Series
Washdown High Speed
Powered by
CAD模型選擇
{spyraflo/pillow_block/acetal/washdown_series/washdown_high_speed/npb_af.prj},{NB=NPB0-6M-AF},{SHA256=djbP+840MU3LfJ0V6MJkIQB6pV8sAhWedtMjaZ9P/QM=},{INAME=00012__npb02d6m2daf},{PN=NPB0-6M-AF},{DESC=Washdown Rated Pillow Block, Self Aligning, High Speed Acetal Bearing},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Aluminum Pillow Block},{NOMID=6 mm},{IDMIN=6.02 mm},{IDMAX=6.07 mm},{MAXRL=355},{MAXS=3200},{WEIGHT=10.00},{AM=Linear, Oscillating, Rotating},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 82},{FC=0.1 to 0.3},{STORAGE=Clean, dry},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/washdown-rated-pillow-block-self-aligning-high-speed-acetal-bearing/npb0-6m-af}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
NPB0-250-AF
NPB0-250-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
0.25 in
0.251 in
0.253 in
84
3000
0.35
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB1-250-AF
NPB1-250-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
0.25 in
0.251 in
0.253 in
84
3000
0.90
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB1-312-AF
NPB1-312-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
0.313 in
0.3135 in
0.3155 in
120
2400
0.90
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB1-375-AF
NPB1-375-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
0.375 in
0.376 in
0.378 in
143
2000
0.90
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB1-500-AF
NPB1-500-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
0.5 in
0.501 in
0.504 in
285
1500
1.20
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB2-500-AF
NPB2-500-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
0.5 in
0.501 in
0.504 in
285
1500
2.30
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB2-625-AF
NPB2-625-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
0.625 in
0.626 in
0.628 in
401
1200
3.10
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB2-750-AF
NPB2-750-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
0.75 in
0.751 in
0.753 in
574
1000
3.70
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB0-6M-AF
NPB0-6M-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
6 mm
6.02 mm
6.07 mm
355
3200
10.00
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB1-6M-AF
NPB1-6M-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
6 mm
6.02 mm
6.07 mm
355
3200
25.00
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB1-8M-AF
NPB1-8M-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
8 mm
8.03 mm
8.08 mm
536
2400
25.00
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB1-10M-AF
NPB1-10M-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
10 mm
10.03 mm
10.08 mm
670
1900
25.00
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB1-12M-AF
NPB1-12M-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
12 mm
12.03 mm
12.08 mm
1197
1600
35.00
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB2-12M-AF
NPB2-12M-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
12 mm
12.03 mm
12.08 mm
1197
1600
64.00
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB2-15M-AF
NPB2-15M-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
15 mm
15.03 mm
15.08 mm
1683
1200
66.00
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB2-16M-AF
NPB2-16M-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
16 mm
16.03 mm
16.08 mm
1796
1200
160.00
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB2-18M-AF
NPB2-18M-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
18 mm
18.03 mm
18.08 mm
2411
1000
86.00
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
NPB2-20M-AF
NPB2-20M-AF
Washdown Rated Pillow Blo...
Plain
Self-Aligning
Aluminum Pillow Block
20 mm
20.03 mm
20.08 mm
2679
900
90.00
Linear, Oscillating, Rota...
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表