HF-B
Spyraflo
Housing Flange
Bronze
Powered by
CAD模型選擇
{spyraflo/housing_flange/bronze/hf_b.prj},{NB=HF5-1000-B},{PN=HF5-1000-B},{MAXRL=1426},{MAXS=4500},{WEIGHT=9.4},{SHA256=tnGYgJ+R3yXUHfnK5vd85Q6Wyc6gX2Dm43KzhzLKJVM=},{INAME=00015__hf52d10002db},{DESC=Housing Flange, Self Aligning, SAE 840 Bronze Bearing},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Aluminum Housing Flange},{NOMID=1 in},{IDMIN=1.001 in},{IDMAX=1.003 in},{AM=Linear, Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -29 to 93},{FC=0.04 to 0.35},{STORAGE=Clean, dry storage in plastic bags or bins to prevent oil loss. Do not place in contact with anything that can wick away oil.},{MAINTENANCE=Maintenance free}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
HF1-250-B
HF1-250-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.25 in
0.2508 in
0.2513 in
190
18300
0.5
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF2-312-B
HF2-312-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.3125 in
0.3133 in
0.314 in
266
14600
0.9
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF2-375-B
HF2-375-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.375 in
0.3758 in
0.3765 in
319
12200
0.9
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF2-500-B
HF2-500-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.5 in
0.501 in
0.5017 in
600
9100
1.2
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF3-500-B
HF3-500-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.5 in
0.501 in
0.5017 in
600
9100
2.6
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF4-500-B
HF4-500-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.5 in
0.501 in
0.5017 in
600
9100
5.4
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF3-625-B
HF3-625-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.625 in
0.626 in
0.627 in
890
7300
3.2
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF4-625-B
HF4-625-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.625 in
0.626 in
0.627 in
890
7300
5.8
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF3-750-B
HF3-750-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.75 in
0.751 in
0.752 in
1275
6100
3.7
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF4-750-B
HF4-750-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.75 in
0.751 in
0.752 in
1275
6100
5.6
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF4-875-B
HF4-875-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.875 in
0.876 in
0.878 in
1248
5200
6.1
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF5-1000-B
HF5-1000-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
1 in
1.001 in
1.003 in
1426
4500
9.4
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF5-1250-B
HF5-1250-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
1.25 in
1.251 in
1.253 in
2208
3600
9.6
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF1-6M-B
HF1-6M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
6 mm
6.02 mm
6.04 mm
78
19400
14.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF2-8M-B
HF2-8M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
8 mm
8.02 mm
8.04 mm
1191
14500
26.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF2-10M-B
HF2-10M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
10 mm
10.02 mm
10.04 mm
1489
11600
26.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF2-12M-B
HF2-12M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
12 mm
12.03 mm
12.05 mm
2522
9700
34.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF3-12M-B
HF3-12M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
12 mm
12.03 mm
12.05 mm
2522
9700
75.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF3-15M-B
HF3-15M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
15 mm
15.03 mm
15.05 mm
3741
7700
91.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF3-16M-B
HF3-16M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
16 mm
16.03 mm
16.05 mm
3990
7200
92.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF3-18M-B
HF3-18M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
18 mm
18.03 mm
18.05 mm
5359
6400
105.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF3-20M-B
HF3-20M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
20 mm
20.03 mm
20.05 mm
5954
5800
98.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF4-20M-B
HF4-20M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
20 mm
20.03 mm
20.05 mm
5954
5800
170.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF5-25M-B
HF5-25M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
25 mm
25.03 mm
25.07 mm
6235
4600
266.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
HF5-30M-B
HF5-30M-B
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
30 mm
30.03 mm
30.07 mm
9278
3800
272.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表