LQ3T-R - 异径T形接管
SMC Corporation
管接头
特殊环境用管接头
LQ3 氟树脂制管接头 高级管接头/扩口型
Powered by
CAD模型選擇
{smc_jp/fittings_and_tubing/fittings_for_special_environments/lq3/lq3t_r.prj},{NB=LQ3T4A-R2},{GUI=LQ3T4A-R2},{MODEL1=LQ3T4A-R2},{SIZE=4},{TUBE=8.0},{NUTMAPA=},{ODA=1/2},{ODAX=12.700},{ODB=1/4},{ODBX=6.350},{ODC=1/2},{ODCX=12.700},{B=6.0},{E1=24.5},{E11=22.5},{E2=17.0},{E22=16.0},{E3=24.5},{E33=22.5},{F=10.0},{G=20.0},{H1=24},{H2=16},{H3=24},{HR=11.75},{L1=52.5},{L11=50.3},{L2=39.0},{L22=37.8},{L3=52.5},{L33=50.3},{M1=29},{M2=20},{M3=29},{M10=26.0},{M20=26.0},{M30=26.0},{M11=26.0},{M21=18.0},{M31=26.0},{M12=29.0},{M22=20.0},{M32=29.0},{M13=15.0},{M23=7.5},{M33=15.0},{S11=13.5},{S21=13.5},{S31=13.5},{S12=0.0},{S22=1.0},{S32=0.0},{S13=20.0},{S23=20.0},{S33=20.0},{S14=39.5},{S24=30.0},{S34=39.5},{S14V=40.3},{S24V=30.8},{S34V=40.3},{S15=3.0},{S25=2.0},{S35=3.0},{P=9.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
ODA
适合管子外径
ⁿ/ₐ
ODB
适合管子外径
ⁿ/ₐ
ODC
适合管子外径
ⁿ/ₐ
B
[mm]
E1
[mm]
E11
[mm]
E2
[mm]
E22
[mm]
E3
[mm]
E33
[mm]
F
[mm]
G
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L11
[mm]
L2
[mm]
L22
[mm]
L3
[mm]
L33
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
LQ3T11-R1
LQ3T11-R1
LQ3T11-R1
4
3
4
3.5
10.0
9.0
10.0
9.0
10.0
9.0
4.8
9.5
11
11
11
28.5
27.4
28.5
27.4
28.5
27.4
14
14
14
LQ3T11-R5
LQ3T11-R5
LQ3T11-R5
4
4
3
3.5
10.0
9.0
10.0
9.0
10.0
9.0
4.8
9.5
11
11
11
28.5
27.4
28.5
27.4
28.5
27.4
14
14
14
LQ3T21-R1
LQ3T21-R1
LQ3T21-R1
6
4
6
4.0
17.0
16.0
10.0
9.0
17.0
16.0
6.0
12.0
16
11
16
34.5
33.3
30.5
29.4
34.5
33.3
20
14
20
LQ3T21-R2
LQ3T21-R2
LQ3T21-R2
6
3
6
4.0
17.0
16.0
10.0
9.0
17.0
16.0
6.0
12.0
16
11
16
34.5
33.3
30.5
29.4
34.5
33.3
20
14
20
LQ3T21-R5
LQ3T21-R5
LQ3T21-R5
6
6
4
4.0
17.0
16.0
17.0
16.0
10.0
9.0
6.0
12.0
16
16
11
34.5
33.3
34.5
33.3
30.5
29.4
20
20
14
LQ3T21-R6
LQ3T21-R6
LQ3T21-R6
6
6
3
4.0
17.0
16.0
17.0
16.0
10.0
9.0
6.0
12.0
16
16
11
34.5
33.3
34.5
33.3
30.5
29.4
20
20
14
LQ3T31-R1
LQ3T31-R1
LQ3T31-R1
10
8
10
5.0
22.5
19.5
22.5
19.5
22.5
19.5
9.0
18.0
21
21
21
47.5
44.5
47.5
44.5
47.5
44.5
25
25
25
LQ3T31-R2
LQ3T31-R2
LQ3T31-R2
10
6
10
5.0
22.5
19.5
17.0
16.0
22.5
19.5
9.0
18.0
21
16
21
47.5
44.5
38.0
36.8
47.5
44.5
25
20
25
LQ3T31-R5
LQ3T31-R5
LQ3T31-R5
10
10
8
5.0
22.5
19.5
22.5
19.5
22.5
19.5
9.0
18.0
21
21
21
47.5
44.5
47.5
44.5
47.5
44.5
25
25
25
LQ3T31-R6
LQ3T31-R6
LQ3T31-R6
10
10
6
5.0
22.5
19.5
22.5
19.5
17.0
16.0
9.0
18.0
21
21
16
47.5
44.5
47.5
44.5
38.0
36.8
25
25
20
LQ3T32-R1
LQ3T32-R1
LQ3T32-R1
8
6
8
5.0
22.5
19.5
17.0
16.0
22.5
19.5
9.0
18.0
21
16
21
47.5
44.5
38.0
36.8
47.5
44.5
25
20
25
LQ3T32-R5
LQ3T32-R5
LQ3T32-R5
8
8
6
5.0
22.5
19.5
22.5
19.5
17.0
16.0
9.0
18.0
21
21
16
47.5
44.5
47.5
44.5
38.0
36.8
25
25
20
LQ3T41-R1
LQ3T41-R1
LQ3T41-R1
12
10
12
6.0
24.0
22.0
22.5
19.5
24.0
22.0
10.0
20.0
24
21
24
52.5
50.3
48.5
45.5
52.5
50.3
29
25
29
LQ3T41-R5
LQ3T41-R5
LQ3T41-R5
12
12
10
6.0
24.0
22.0
24.0
22.0
22.5
19.5
10.0
20.0
24
24
21
52.5
50.3
52.5
50.3
48.5
45.5
29
29
25
LQ3T51-R1
LQ3T51-R1
LQ3T51-R1
19
12
19
7.0
26.5
24.0
24.0
22.0
26.5
24.0
14.0
28.0
32
24
32
64.0
61.3
58.5
56.3
64.0
61.3
37
29
37
LQ3T51-R5
LQ3T51-R5
LQ3T51-R5
19
19
12
7.0
26.5
24.0
26.5
24.0
24.0
22.0
14.0
28.0
32
32
24
64.0
61.3
64.0
61.3
58.5
56.3
37
37
29
LQ3T61-R1
LQ3T61-R1
LQ3T61-R1
25
19
25
8.0
30.0
26.0
26.5
24.0
30.0
26.0
18.0
36.0
41
32
41
78.0
73.7
70.0
67.3
78.0
73.7
49
37
49
LQ3T61-R5
LQ3T61-R5
LQ3T61-R5
25
25
19
8.0
30.0
26.0
30.0
26.0
26.5
24.0
18.0
36.0
41
41
32
78.0
73.7
78.0
73.7
70.0
67.3
49
49
37
LQ3T2A-R1
LQ3T2A-R1
LQ3T2A-R1
1/4''
1/8''
1/4''
4.0
17.0
16.0
10.0
9.0
17.0
16.0
6.0
12.0
16
11
16
34.5
33.3
30.5
29.4
34.5
33.3
20
14
20
LQ3T2A-R5
LQ3T2A-R5
LQ3T2A-R5
1/4''
1/4''
1/8''
4.0
17.0
16.0
17.0
16.0
10.0
9.0
6.0
12.0
16
16
11
34.5
33.3
34.5
33.3
30.5
29.4
20
20
14
LQ3T3A-R1
LQ3T3A-R1
LQ3T3A-R1
3/8''
1/4''
3/8''
5.0
22.5
19.5
17.0
16.0
22.5
19.5
9.0
18.0
21
16
21
47.5
44.5
38.0
36.8
47.5
44.5
25
20
25
LQ3T3A-R2
LQ3T3A-R2
LQ3T3A-R2
3/8''
1/8''
3/8''
5.0
22.5
19.5
10.0
19.0
22.5
19.5
9.0
18.0
21
11
21
47.5
44.5
33.5
32.4
47.5
44.5
25
14
25
LQ3T3A-R5
LQ3T3A-R5
LQ3T3A-R5
3/8''
3/8''
1/4''
5.0
22.5
19.5
22.5
19.5
17.0
16.0
9.0
18.0
21
21
16
47.5
44.5
47.5
44.5
38.0
36.8
25
25
20
LQ3T3A-R7
LQ3T3A-R7
LQ3T3A-R7
3/8''
1/4''
1/4''
5.0
22.5
19.5
17.0
16.0
17.0
16.0
9.0
18.0
21
16
16
47.5
44.5
38.0
36.8
38.0
36.8
25
20
20
LQ3T3A-R9
LQ3T3A-R9
LQ3T3A-R9
1/4''
3/8''
1/4''
5.0
17.0
16.0
22.5
19.5
17.0
16.0
9.0
18.0
16
21
16
38.0
36.8
47.5
44.5
38.0
36.8
20
25
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表