您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HRS TR - Separately Installed Power Transformer
SMC
bp4_air_preparation_equipment
HRS Thermo-chiller / Compact Type
Accessories
Powered by
CAD模型選擇
{smc/bp4_air_preparation_equipment/hrs/accesories/hrs_tr.prj},{NB=IDF-TR1000-3},{MODEL=IDF-TR1000-3},{AC=HRS012-10/HRS018-10},{VOLUME=1 kVA},{TYPE=Single-phase},{INLET1=380,400,415 VAC},{INLET2=380 to 420 VAC},{OUTLET1=100 VAC},{OUTLET2=100,110 VAC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MODEL
Part No.
ⁿ/ₐ
AC
Applicable model
ⁿ/ₐ
VOLUME
Volume
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
INLET1
Inlet voltage 50Hz
ⁿ/ₐ
INLET2
Inlet voltage 60Hz
ⁿ/ₐ
OUTLET1
Outlet voltage 50Hz
ⁿ/ₐ
OUTLET2
Outlet voltage 60Hz
ⁿ/ₐ
IDF-TR1000-1
IDF-TR1000-1
HRS012-10/HRS018-10
1 kVA
Single-phase
110 VAC
120 VAC
100 VAC
100,110 VAC
IDF-TR1000-2
IDF-TR1000-2
HRS012-10/HRS018-10
1 kVA
Single-phase
240 VAC
240 to 260 VAC
100 VAC
100,110 VAC
IDF-TR1000-3
IDF-TR1000-3
HRS012-10/HRS018-10
1 kVA
Single-phase
380,400,415 VAC
380 to 420 VAC
100 VAC
100,110 VAC
IDF-TR1000-4
IDF-TR1000-4
HRS012-10/HRS018-10
1 kVA
Single-phase
420,440,480 VAC
420 to 520 VAC
100 VAC
100,110 VAC
IDF-TR1000-9
IDF-TR1000-9
HRS012-10/HRS018-10/HRS02...
2 kVA
Single-phase
-
240 VAC
200 VAC
200,220 VAC
IDF-TR1000-10
IDF-TR1000-10
HRS012-10/HRS018-10/HRS02...
2 kVA
Single-phase
380,400,415 VAC
380 to 400,400 to 415,415...
200 VAC
200,220 VAC
IDF-TR1000-11
IDF-TR1000-11
HRS012-10/HRS018-10/HRS02...
2 kVA
Single-phase
440,460 VAC
440 to 460,460 to 500 VAC
200 VAC
200,220 VAC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表