KFG2T-F (Inch) - Union Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2-F FDA Compliant/Stainless Steel SUS316 Insert Fittings
KFG2-F Applicable Tubing: Inch Size, Connection Thread: NPT
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_f/kfg2_f_inch/kfg2t_f_ut_inch.prj},{NB=KFG2T0704-00-F},{OD=ø1/4},{ODX=6.35},{ID=ø5/32},{IDX=3.95},{MODEL=KFG2T0704-00-F},{H1=10},{H2=12},{L=16.5},{M=6.0},{D=3.3},{EA=6.0},{CNSMASSEXACT=26},{DV1=4.8},{DV2=10.6},{DV3=10.0},{DV4=6.4},{DH1=10.6},{DH2=10.0},{LH1=1.7},{LH2=7.5},{LH3=1.5},{LH4=1.8},{LV1=1.5},{R=13.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
OD
Applicable tube size O.D.(inch)
ⁿ/ₐ
ID
Applicable tube size I.D.(inch)
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L
[mm]
M
[mm]
D
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFG2T0122-00-F
ø1/8"
ø0.086"
KFG2T0122-00-F
7
8
13.3
5.0
1.5
1.1
11
KFG2T0325-00-F
ø5/32"
ø0.098"
KFG2T0325-00-F
7
8
13.3
5.0
1.8
1.6
11
KFG2T0704-00-F
ø1/4"
ø5/32"
KFG2T0704-00-F
10
12
16.5
6.0
3.3
6.0
26
KFG2T0906-00-F
ø5/16"
ø0.236"
KFG2T0906-00-F
12
14
18.7
6.6
5.3
17.0
39
KFG2T1163-00-F
ø3/8"
ø1/4"
KFG2T1163-00-F
15
17
22.2
7.6
5.6
19.0
70
KFG2T1395-00-F
ø1/2"
ø3/8"
KFG2T1395-00-F
17
19
24.8
8.5
8.5
51.0
87
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表