KFG2T - Male Branch Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2 Stainless Steel 316 Insert Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2/kfg2t_mbt.prj},{NB=KFG2T1075-03},{OD=10},{ODX=10},{ID=7.5},{IDX=7.5},{R=3/8},{MODEL1=KFG2T1075-03},{SEAL=},{H1=15},{H2=17},{L1=20.9},{L2=21.3},{M=7.6},{D=6.8},{A=25.6},{EA=30.0},{CNSMASSEXACT=59},{ND=16.662},{DV1=8.4},{DV2=15.6},{DV3=14.0},{DH1=13.0},{DH2=0.0},{LH1=2.2},{LH2=9.7},{LH3=2.0},{LH4=6.5},{LV1=4.0},{LV2=7.5},{LV3=0.0},{LV4=16.2},{DEG=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
OD
Applicable tube size O.D.
[mm]
ID
Applicable tube size I.D.
[mm]
R
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L1
[mm]
L2
[mm]
M
[mm]
D
[mm]
A
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFG2T0425-01
4
2.5
1/8
KFG2T0425-01
10
8
13.5
12.5
5.0
1.8
13.8
3.0
13
KFG2T0425-02
4
2.5
1/4
KFG2T0425-02
10
8
13.5
15.9
5.0
1.8
15.6
3.0
17
KFG2T0403-01
4
3
1/8
KFG2T0403-01
10
8
13.5
12.5
5.0
2.3
13.8
5.0
12
KFG2T0403-02
4
3
1/4
KFG2T0403-02
10
8
13.5
15.9
5.0
2.3
15.6
5.0
17
KFG2T0604-01
6
4
1/8
KFG2T0604-01
10
10
15.0
13.6
5.8
3.3
16.0
10.0
17
KFG2T0604-02
6
4
1/4
KFG2T0604-02
10
10
15.0
17.0
5.8
3.3
17.8
10.0
21
KFG2T0806-01
8
6
1/8
KFG2T0806-01
12
14
17.4
15.8
6.6
5.3
20.4
16.0
30
KFG2T0806-02
8
6
1/4
KFG2T0806-02
12
14
17.4
19.2
6.6
5.3
22.2
25.0
34
KFG2T0806-03
8
6
3/8
KFG2T0806-03
12
14
17.4
19.6
6.6
5.3
22.2
25.0
38
KFG2T1075-02
10
7.5
1/4
KFG2T1075-02
15
17
20.9
20.9
7.6
6.8
25.6
30.0
55
KFG2T1075-03
10
7.5
3/8
KFG2T1075-03
15
17
20.9
21.3
7.6
6.8
25.6
30.0
59
KFG2T1075-04
10
7.5
1/2
KFG2T1075-04
15
17
20.9
24.5
7.6
6.8
27.5
41.0
68
KFG2T1008-02
10
8
1/4
KFG2T1008-02
15
17
20.9
20.9
7.6
7.3
25.6
35.0
54
KFG2T1008-03
10
8
3/8
KFG2T1008-03
15
17
20.9
21.3
7.6
7.3
25.6
35.0
58
KFG2T1008-04
10
8
1/2
KFG2T1008-04
15
17
20.9
24.5
7.6
7.3
27.5
47.0
67
KFG2T1209-02
12
9
1/4
KFG2T1209-02
16
17
23.5
20.9
8.5
8.0
25.6
32.0
59
KFG2T1209-03
12
9
3/8
KFG2T1209-03
16
17
23.5
21.3
8.5
8.0
25.6
48.0
63
KFG2T1209-04
12
9
1/2
KFG2T1209-04
16
17
23.5
24.5
8.5
8.0
27.5
48.0
72
KFG2T1210-02
12
10
1/4
KFG2T1210-02
16
17
23.5
20.9
8.5
9.0
25.6
41.0
57
KFG2T1210-03
12
10
3/8
KFG2T1210-03
16
17
23.5
21.3
8.5
9.0
25.6
61.0
60
KFG2T1210-04
12
10
1/2
KFG2T1210-04
16
17
23.5
24.5
8.5
9.0
27.5
61.0
69
KFG2T1613-03
16
13
3/8
KFG2T1613-03
21
22
26.2
24.0
9.3
12.0
31.0
108.0
98
KFG2T1613-04
16
13
1/2
KFG2T1613-04
21
22
26.2
27.2
9.3
12.0
32.9
108.0
106
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表