RBQ - Shock Absorber: Short Type
SMC
Related Products
Shock Absorber
RB Shock Absorber
Powered by
CAD模型選擇
{smc/bp2_related_products/shock_absorber/rb/rbq_asmtab.prj},{NB=RBQ2007(0)},{SYMBOL=(2007) O.D. thread:20mm/Stroke:7mm},{MODELX=2007},{TYPE=},{OPTION=},{POS=0},{D=10.000},{D1=5.800},{E=18.200},{E1=8.750},{F=4.000},{H=7.000},{K=18.000},{G=9.000},{L=33.400},{LL=44.500},{MMA=20.000},{MMP=1.500},{S=37.500},{B=27.000},{C=31.200},{H1=6.000},{R1=16.000},{R2=0.500},{HX1=5.600},{HX2=5.500},{HY=9.000},{DX=4.000},{PPATH=rbq/assembly/rbq_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SYMBOL
Symbol(O.D. thread size/Stroke)
ⁿ/ₐ
RBQ1604
(1604) O.D. thread:16mm/S...
RBQ2007
(2007) O.D. thread:20mm/S...
RBQ2508
(2508) O.D. thread:25mm/S...
RBQ3009
(3009) O.D. thread:30mm/S...
RBQ3213
(3213) O.D. thread:32mm/S...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表