您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3SE51320CJ50 - Position switch (Type 1)
Siemens Industry
Electric engineering, automation, process control engineering
Binary sensor technology, safety-related sensor technology
Position switch
Position switch (Type 1)
Powered by
CAD模型選擇
{siemens_industry/27/27/06/01/3se51320cj50.prj},{NB=3SE51320CJ50},{MANUID=3SE51320CJ50},{BAD856=192},{BAD849=53.200},{AAB478=0.550},{AAB462=6},{AAB481=3},{AAP666=0},{AAP365=1},{AAC022=-25},{AAP546=1},{AAP377=0},{AAB906=85},{BAD823=40},{AAB466=6},{AAO663=4011209877962},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{PREVIEW=../../../_pool_/8a/b4/product_picture_jpg_G_NSA0_XX_01798J.png},{DESCSHORT=SIRIUS position switch plastic enclosure 40 mm, twist lever}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB400
Interface design
ⁿ/ₐ
BAD856
Length of sensor
[mm]
BAD849
Height of sensor
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
AAC214
Forced opening
ⁿ/ₐ
AAB478
Rated operating current Ie DC-13, 125 V
[A]
AAB462
rated operating current Ie with AC-15, 125 V
[A]
AAB481
Rated operating current Ie DC-13, 24 V
[A]
AAP666
Number of safety-related auxiliary contacts
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAC022
min. ambient temperature during operation
[°C]
AAP546
Number of making contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAB906
max. ambient temperature during operation
[°C]
BAD722
suitable for safety functions
ⁿ/ₐ
BAD823
Width of sensor
[mm]
BAG101
Status display present
ⁿ/ₐ
AAB466
rated operating current Ie with AC-15, 24 V
[A]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3SE51320CJ50
SIRIUS position switch pl...
Position switch Plastic e...
040892619980
3SE5132-0CJ50
3SE51320CJ50
Siemens AG
POS. SWITCH EN50041 PLAST...
Without
192
53.200
Screw connection
No
0.550
6
3
0
1
-25
1
0
85
No
40
No
6
SIRIUS
SIRIUS
Position switch Plastic e...
4011209877962
1
1
1
1
85365080
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表