SO 82421 - Male adaptor elbow union
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_82421.prj},{NB=SO 82421-10-1/4 038.2401.270},{TYPE=SO 82421-10-1/4},{MATNR=038.2401.270},{DK=10.00},{R=R1/4},{RX=13.157},{BAR=64},{M=M14x1},{SW1=17},{SW2=14},{L1=30.5},{L2=25.0},{ZK1=20.5},{ZK2=15.5},{EK=8.0},{KG=4.640},{NDM=14},{P=1.0},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 82421-4-1/4 038.2401.0...
SO 82421-4-1/4
038.2401.065
4.00
R1/4
100
M10x1
12
10
25.5
22.5
18.0
13.0
3.4
1.800
CW617N (Messing vern.)
SO 82421-6-1/8 038.2401.1...
SO 82421-6-1/8
038.2401.100
6.00
R1/8
200
M10x1
12
10
23.5
17.5
16.0
12.0
4.5
2.150
CW617N (Messing vern.)
SO 82421-6-1/4 038.2401.1...
SO 82421-6-1/4
038.2401.110
6.00
R1/4
200
M10x1
12
10
25.5
22.5
18.0
13.0
4.0
2.880
CW617N (Messing vern.)
SO 82421-8-1/8 038.2401.1...
SO 82421-8-1/8
038.2401.160
8.00
R1/8
125
M12x1
14
10
26.0
18.0
18.0
11.5
6.0
2.540
CW617N (Messing vern.)
SO 82421-8-1/4 038.2401.1...
SO 82421-8-1/4
038.2401.170
8.00
R1/4
125
M12x1
14
10
26.0
22.5
18.0
13.0
6.0
3.090
CW617N (Messing vern.)
SO 82421-8-3/8 038.2401.1...
SO 82421-8-3/8
038.2401.180
8.00
R3/8
125
M14x1
17
14
30.5
25.0
20.5
15.0
6.5
5.310
CW617N (Messing vern.)
SO 82421-10-1/4 038.2401....
SO 82421-10-1/4
038.2401.270
10.00
R1/4
64
M14x1
17
14
30.5
25.0
20.5
15.5
8.0
4.640
CW617N (Messing vern.)
SO 82421-10-3/8 038.2401....
SO 82421-10-3/8
038.2401.280
10.00
R3/8
80
M14x1
17
14
30.5
25.0
20.5
15.0
8.0
5.110
CW617N (Messing vern.)
SO 82421-10-1/2 038.2401....
SO 82421-10-1/2
038.2401.285
10.00
R1/2
64
M16x1
19
19
34.0
29.5
23.0
16.5
8.5
9.020
CW617N (Messing vern.)
SO 82421-12-1/4 038.2401....
SO 82421-12-1/4
038.2401.380
12.00
R1/4
80
M16x1
19
17
32.5
26.0
21.5
16.5
8.0
8.480
CW617N (Messing vern.)
SO 82421-12-3/8 038.2401....
SO 82421-12-3/8
038.2401.390
12.00
R3/8
80
M16x1
19
17
32.5
26.0
21.5
16.0
10.0
6.120
CW617N (Messing vern.)
SO 82421-12-1/2 038.2401....
SO 82421-12-1/2
038.2401.400
12.00
R1/2
80
M16x1
19
19
34.0
29.5
23.0
18.0
10.0
8.710
CW617N (Messing vern.)
SO 82421-15-1/2 038.2401....
SO 82421-15-1/2
038.2401.534
15.00
R1/2
25
M20x1.5
24
19
36.0
29.5
23.5
18.0
13.0
9.950
CW617N (Messing vern.)
SO 82421-18-1/2 038.2401....
SO 82421-18-1/2
038.2401.646
18.00
R1/2
25
M24x1.5
27
22
40.5
31.5
26.5
20.0
15.0
12.520
CW617N (Messing vern.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表