SPA/1 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spa_1.prj},{NB=AT01501},{MAT=Cast iron},{CODE=AT01501},{TYPE=SPA150-01},{GR=1},{P=150},{O=156},{FORM=1},{BUSH=1610},{DMAX=42},{E=-},{F=20},{J=-},{K=-},{L=25},{M=5},{N=92},{EX=0},{JX=0},{KX=0.000},{MX=5.0},{NX=92}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
AT00631
Cast iron
AT00631
SPA 63-01
1
63
68
1
1008
25
-
20
-
-
22
2
56
AT00671
Cast iron
AT00671
SPA 67-01
1
67
72
1
1108
28
-
20
-
-
22
2
56
AT00711
Cast iron
AT00711
SPA 71-01
1
71
76
1
1108
28
-
20
-
-
22
2
60
AT00751
Cast iron
AT00751
SPA 75-01
1
75
80
1
1108
28
-
20
-
-
22
2
56
AT00801
Cast iron
AT00801
SPA 80-01
1
80
86
1
1210
32
-
20
-
-
25
5
75
AT00851
Cast iron
AT00851
SPA 85-01
1
85
90
1
1210
32
-
20
-
-
25
5
80
AT00901
Cast iron
AT00901
SPA 90-01
1
90
96
1
1210
32
-
20
-
-
25
5
80
AT00951
Cast iron
AT00951
SPA 95-01
1
95
100
1
1210
32
-
20
-
-
25
5
85
AT01001
Cast iron
AT01001
SPA100-01
1
100
106
1
1610
42
-
20
-
-
25
5
85
AT01061
Cast iron
AT01061
SPA106-01
1
106
112
1
1610
42
-
20
-
-
25
5
92
AT01121
Cast iron
AT01121
SPA112-01
1
112
118
1
1610
42
-
20
-
-
25
5
92
AT01181
Cast iron
AT01181
SPA118-01
1
118
124
1
1610
42
-
20
-
-
25
5
92
AT01251
Cast iron
AT01251
SPA125-01
1
125
130
1
1610
42
-
20
-
-
25
5
92
AT01321
Cast iron
AT01321
SPA132-01
1
132
138
1
1610
42
-
20
-
-
25
5
92
AT01401
Cast iron
AT01401
SPA140-01
1
140
146
1
1610
42
-
20
-
-
25
5
92
AT01501
Cast iron
AT01501
SPA150-01
1
150
156
1
1610
42
-
20
-
-
25
5
92
AT01601
Cast iron
AT01601
SPA160-01
1
160
166
1
1610
42
-
20
-
-
25
5
92
AT01701
Cast iron
AT01701
SPA170-01
1
170
176
1
1610
42
-
20
-
-
25
5
92
AT01801
Cast iron
AT01801
SPA180-01
1
180
186
7
1610
42
6
20
145
-
25
5
92
AT01901
Cast iron
AT01901
SPA190-01
1
190
196
7
1610
42
6
20
156
-
25
5
92
AT02001
Cast iron
AT02001
SPA200-01
1
200
206
7
2012
50
6
20
165
-
32
12
108
AT02121
Cast iron
AT02121
SPA212-01
1
212
218
7
2012
50
10
20
177
-
32
12
110
AT02241
Cast iron
AT02241
SPA224-01
1
224
230
7
2012
50
10
20
189
-
32
12
112
AT02361
Cast iron
AT02361
SPA236-01
1
236
242
7
2012
50
10
20
202
-
32
12
112
AT02501
Cast iron
AT02501
SPA250-01
1
250
256
7
2012
50
10
20
215
6
32
6
112
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表