T 5 - Standard toothed bars
Sati
Timing belt pulleys and bars
Timing belt pulleys metric pitch
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatemetriche/t_5_b.prj},{NB=BT05028},{P=5},{CODE2=T5-28},{CODE=BT05028},{Z=28},{DE=43.75},{LU=160},{L=160}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Pitch
[mm]
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
LU
[mm]
L
[mm]
BT05010
5
T5-10
BT05010
10
15.05
125
140
BT05011
5
T5-11
BT05011
11
16.65
125
140
BT05012
5
T5-12
BT05012
12
18.25
125
140
BT05013
5
T5-13
BT05013
13
19.85
125
140
BT05014
5
T5-14
BT05014
14
21.45
132
140
BT05015
5
T5-15
BT05015
15
23.05
132
140
BT05016
5
T5-16
BT05016
16
24.60
140
140
BT05017
5
T5-17
BT05017
17
26.20
140
140
BT05018
5
T5-18
BT05018
18
27.80
140
140
BT05019
5
T5-19
BT05019
19
29.40
140
140
BT05020
5
T5-20
BT05020
20
31.00
160
160
BT05021
5
T5-21
BT05021
21
32.70
160
160
BT05022
5
T5-22
BT05022
22
34.15
160
160
BT05023
5
T5-23
BT05023
23
35.85
160
160
BT05024
5
T5-24
BT05024
24
37.40
160
160
BT05025
5
T5-25
BT05025
25
38.95
160
160
BT05026
5
T5-26
BT05026
26
40.60
160
160
BT05027
5
T5-27
BT05027
27
42.20
160
160
BT05028
5
T5-28
BT05028
28
43.75
160
160
BT05029
5
T5-29
BT05029
29
45.35
160
160
BT05030
5
T5-30
BT05030
30
46.95
160
160
BT05032
5
T5-32
BT05032
32
50.10
160
160
BT05034
5
T5-34
BT05034
34
53.25
160
160
BT05035
5
T5-35
BT05035
35
54.85
160
160
BT05036
5
T5-36
BT05036
36
56.45
160
160
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表