KLAA - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/calettatori_body_klaa_asmtab.prj},{NB=KLAA060},{CODE=KLAA060},{DXD=60x90},{D=60},{H=41},{DD=90},{H1=33},{H2=20},{H3=25},{NV1=M8x25},{TV1=32},{N1=8},{NV2=M8x25},{N2=4},{MT=2553},{TA=85},{PA=209},{PM=139},{NV11=8},{NV111=25},{PPATH=klaa/calettatori_body_klaa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DXD
d x D
[mm]
D
d
ⁿ/ₐ
H
[mm]
DD
d
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
NV1
Screw type
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type
ⁿ/ₐ
NV111
Screw type
ⁿ/ₐ
KLAA019
KLAA019
19x47
19
34
47
28
17
22
M6x20
13
5
M6x20
3
273
29
262
106
6
20
KLAA020
KLAA020
20x47
20
34
47
28
17
22
M6x20
13
5
M6x20
3
287
29
249
106
6
20
KLAA022
KLAA022
22x47
22
34
47
28
17
22
M6x20
13
5
M6x20
3
316
29
227
106
6
20
KLAA024
KLAA024
24x50
24
34
50
28
17
22
M6x20
13
6
M6x20
3
413
34
249
120
6
20
KLAA025
KLAA025
25x50
25
34
50
28
17
22
M6x20
13
6
M6x20
3
431
34
239
120
6
20
KLAA028
KLAA028
28x55
28
34
55
28
17
22
M6x20
13
6
M6x20
3
482
34
213
109
6
20
KLAA030
KLAA030
30x55
30
34
55
28
17
22
M6x20
13
6
M6x20
3
517
34
199
109
6
20
KLAA032
KLAA032
32x60
32
34
60
28
17
22
M6x20
13
8
M6x20
4
734
46
249
133
6
20
KLAA035
KLAA035
35x60
35
34
60
28
17
22
M6x20
13
8
M6x20
4
803
46
227
133
6
20
KLAA038
KLAA038
38x65
38
34
65
28
17
22
M6x20
13
8
M6x20
4
872
46
210
122
6
20
KLAA040
KLAA040
40x65
40
34
65
28
17
22
M6x20
13
8
M6x20
4
918
46
199
122
6
20
KLAA042
KLAA042
42x75
42
41
75
33
20
25
M8x25
32
7
M8x25
3
1563
74
261
146
8
25
KLAA045
KLAA045
45x75
45
41
75
33
20
25
M8x25
32
7
M8x25
3
1674
74
244
146
8
25
KLAA050
KLAA050
50x80
50
41
80
33
20
25
M8x25
32
7
M8x25
3
1860
74
219
137
8
25
KLAA055
KLAA055
55x85
55
41
85
33
20
25
M8x25
32
8
M8x25
4
2340
85
228
148
8
25
KLAA060
KLAA060
60x90
60
41
90
33
20
25
M8x25
32
8
M8x25
4
2553
85
209
139
8
25
KLAA065
KLAA065
65x95
65
41
95
33
20
25
M8x25
32
9
M8x25
3
3110
96
217
149
8
25
KLAA070
KLAA070
70x110
70
50
110
40
24
30
M10x30
65
8
M10x30
4
4838
138
243
154
10
30
KLAA075
KLAA075
75x115
75
50
115
40
24
30
M10x30
65
8
M10x30
4
5184
138
226
148
10
30
KLAA080
KLAA080
80x120
80
50
120
40
24
30
M10x30
65
8
M10x30
4
5530
138
212
142
10
30
KLAA085
KLAA085
85x125
85
50
125
40
24
30
M10x30
65
9
M10x30
3
6610
156
225
153
10
30
KLAA090
KLAA090
90x130
90
50
130
40
24
30
M10x30
65
9
M10x30
3
6998
156
212
147
10
30
KLAA095
KLAA095
95x135
95
50
135
40
24
30
M10x30
65
10
M10x30
4
8208
173
223
157
10
30
KLAA100
KLAA100
100x145
100
56
145
44
26
32
M12x35
110
8
M12x35
4
9742
195
221
152
12
35
KLAA110
KLAA110
110x155
110
56
155
44
26
32
M12x35
110
8
M12x35
4
10716
195
201
143
12
35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表