目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
GLY - SELF-LUBRICATING BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/self_lubricating_bush_gly.prj},{NB=GLY.60x65x20},{D1=60},{D2=65},{D2X='65'},{L=20},{LXX=20,25,30,40,50,60,70},{MAT=Steel + PTFE},{HAR=HB = 35},{STD=DIN 1494 - ISO 3547}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
GLY.3x4.5x3
GLY.3x4.5x3
3
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.4x5.5x3
GLY.4x5.5x3
4
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.5x7x5
GLY.5x7x5
5
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.6x8x4
GLY.6x8x4
6
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.7x9x10
GLY.7x9x10
7
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.8x10x6
GLY.8x10x6
8
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.10x12x6
GLY.10x12x6
10
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.12x14x6
GLY.12x14x6
12
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.13x15x10
GLY.13x15x10
13
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.14x16x10
GLY.14x16x10
14
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.15x17x10
GLY.15x17x10
15
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.16x18x10
GLY.16x18x10
16
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.17x19x15
GLY.17x19x15
17
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.18x20x10
GLY.18x20x10
18
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.20x22x15
GLY.20x22x15
20
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.22x25x8
GLY.22x25x8
22
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.24x27x15
GLY.24x27x15
24
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.25x28x10
GLY.25x28x10
25
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.28x32x15
GLY.28x32x15
28
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.30x34x10
GLY.30x34x10
30
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.32x36x20
GLY.32x36x20
32
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.35x39x15
GLY.35x39x15
35
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.38x42x30
GLY.38x42x30
38
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.40x44x15
GLY.40x44x15
40
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
GLY.45x50x20
GLY.45x50x20
45
Steel + PTFE
HB = 35
DIN 1494 - ISO 3547
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表