目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
LCP Inline DX, LCP Inline DX/FC (VX Version) - Liquid Cooling Package
Rittal
IT 基础设施
IT 冷却 (IT-Cooling)
Powered by
CAD模型選擇
{rittal/it_solutions/cooling/lcp_inline_dx_dxfc_vxit_asmtab.prj},{NB=3313.440(2)},{BEST=3313.440},{DETAIL=2},{INFOWWW=Website},{BEZ1=Liquid Cooling Package LCP Inline DX},{BEZ2=Kühlmedium Kältemittel},{BEZ3=Nutzkühlleistung bis 12 kW},{B=300},{H=2000},{T=1200},{GL=12 kW},{KM=Kältemittel},{ES=Bündig},{GEW=201},{CNSECLASS51=27-18-07-12},{CNSECLASS70=27-18-07-12},{CNSECLASS80=27-18-07-12},{CNSETIM40=EC002515},{VERS=3},{PPATH=assemblies/lcp_inline_dx_dxfc_vxit_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
GL
Total cooling output
[kW]
KM
Cooling medium
ⁿ/ₐ
ES
Installation in bayed enclosure suite
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
3313.390
3313.390
Liquid Cooling Package LC...
Cooling medium - refriger...
Total cooling output up t...
300
2000
1200
20 kW
Refrigerant
Flush
239
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3311.393
3311.393
Liquid Cooling Package LC...
Cooling medium - refriger...
Total cooling output up t...
300
2000
1200
20 kW
Refrigerant
Flush
239
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.430
3313.430
Liquid Cooling Package LC...
Cooling medium - refriger...
Total cooling output up t...
300
2000
1000
12 kW
Refrigerant
Flush
181
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.440
3313.440
Liquid Cooling Package LC...
Cooling medium - refriger...
Total cooling output up t...
300
2000
1200
12 kW
Refrigerant
Flush
201
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.445
3313.445
Liquid Cooling Package LC...
Cooling medium - refriger...
Total cooling output up t...
300
2000
1200
12 kW
Refrigerant
Flush
201
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.450
3313.450
Liquid Cooling Package LC...
Cooling medium - refriger...
Total cooling output up t...
600
2000
1000
35 kW
Refrigerant
Flush
300
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.460
3313.460
Liquid Cooling Package LC...
Cooling medium - refriger...
Total cooling output up t...
600
2000
1000
35 kW
Refrigerant
Flush
398
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.470
3313.470
Liquid Cooling Package LC...
Cooling medium - refriger...
Total cooling output up t...
600
2000
1200
35 kW
Refrigerant
Flush
300
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
3313.480
3313.480
Liquid Cooling Package LC...
Cooling medium - refriger...
Total cooling output up t...
600
2000
1200
35 kW
Refrigerant
Flush
398
27-18-07-12
27-18-07-12
27-18-07-12
EC002515
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表