Sockets
Riegler
AirSentials
Screw fittings and connectors
Standard screw fittings »value line« Series
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/standardverschraubungen/messing_vernickelt/muffen.prj},{NB=252.22/N-E},{ARTNR=252.22/N-E},{G=G 1/4},{L1=22.0},{SW=17},{G1=13.157}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
L1
[mm]
SW
[mm]
252.20/N-E
252.20/N-E
M5
11.0
8
252.21/N-E
252.21/N-E
G 1/8
15.0
14
252.22/N-E
252.22/N-E
G 1/4
22.0
17
252.23/N-E
252.23/N-E
G 3/8
23.0
22
252.24/N-E
252.24/N-E
G 1/2
28.0
26
252.25/N-E
252.25/N-E
G 3/4
32.0
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表