目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 104Z - Parallel reducer
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_104z.prj},{NB=104Z3814},{CODE=104Z3814},{A=G3/8},{AX=16.6620},{B=G1/4},{BX=13.157},{C=9.0},{D=14.0},{SW=19},{PBOX=100},{IMG1=_immagini/raccordi_standard/serie100},{HH1=5.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
[mm]
D
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
104Z18M5
104Z18M5
G1/8
M5
6.0
10.5
14
100
104Z1418
104Z1418
G1/4
G1/8
8.0
13.0
17
100
104Z3818
104Z3818
G3/8
G1/8
9.0
14.0
19
100
104Z3814
104Z3814
G3/8
G1/4
9.0
14.0
19
100
104Z1218
104Z1218
G1/2
G1/8
10.0
15.5
24
50
104Z1214
104Z1214
G1/2
G1/4
10.0
15.5
24
50
104Z1238
104Z1238
G1/2
G3/8
10.0
15.5
24
50
104Z3412
104Z3412
G3/4
G1/2
12.5
18.0
30
25
104Z3438
104Z3438
G3/4
G3/8
12.5
18.0
30
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表