目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 203 - Straight connector
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_203.prj},{NB=2030800},{CODE=2030800},{D=8},{L=39.461},{SW1=14},{SW2=14},{PBOX=50},{H1=9.000},{H2=5.000},{DDX=10.300},{H11=3.000},{H21=17.467},{H22=3.000},{DD=6.000},{CH1=3.467},{CH2=0.500},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
[mm]
L
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
2030400
2030400
4
35.586
10
10
50
2030600
2030600
6
36.292
12
12
50
2030800
2030800
8
39.461
14
14
50
2031000
2031000
10
51.681
19
17
25
2031200
2031200
12
50.741
22
19
25
2031400
2031400
14
53.847
27
24
10
2031500
2031500
15
52.136
27
24
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表