目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 309 - T connector
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_309.prj},{NB=3090800},{CODE=3090800},{D=8/4},{H=22.75},{L=45.5},{SW1=14},{SW2=10},{PBOX=50},{DX=5.9500},{CODEY=2},{IMG1=_immagini/raccordi_standard/serie300},{D1=2.975},{D2=6.950},{D3=7.700},{D4=9.550},{L1=9.325},{L2=4.500},{L3=6.000},{CH1=0.500},{CH2=0.500},{DU=5.000},{L5=2.400},{L6=3.0000},{D6=7.1500},{D7=8.1500},{CH3=0.5000},{L7=3.0000},{R=0.6000},{L8=5.500},{L9=10.000},{L10=3.000},{R6=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
ⁿ/ₐ
H
[mm]
L
[mm]
SW1
[mm]
SW2
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
3090600
3090600
6/4
22.50
45.0
12
8
50
3090800
3090800
8/4
22.75
45.5
14
10
50
3091000
3091000
10/8
25.50
51.0
16
11
25
3091200
3091200
12/10
30.00
60.0
18
14
25
3091500
3091500
15/12.5
34.00
68.0
22
17
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表