目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
FM EO - EO2-FM Functional nut / for steel tubes
Parker
ERMETO DIN-fittings
Fitting components
Powered by
CAD模型選擇
{parker/i_eo_din/13i_verschr_einzelteil/fm_s.prj},{NB=EO EO2-FM Funktionsmutter fuer Stahl-Rohr FM30SCF},{ERMETO=FM30SCF},{BESTNR=FM30S},{INFO=PDF Link},{WERKSTOFF=FM...CF Stahl, verzinkt Cr(IV) frei passiv. + Versiegelung, Dichtung NBR},{BAUREIHE=S},{D1=30},{T1=M42 x 2},{L1=29.0},{S1=50},{MTR=Stahl verzinkt Cr6 frei passiv,+Versiegelung Dichtung NBR},{WEIGHT=0.25800},{NDM=42},{P=2.0},{H1=13.10},{H2=0.000},{H3=7.950},{VERS=1},{ZOOM=1.500},{ZFACTOR=1.800},{XOMD=MIN},{WERKSTOFFVIS=FM...CF Stahl, verzinkt Cr(IV) frei passiv. + Versiegelung, Dichtung NBR},{ERMETO2=FM30SCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T1
Thread
ⁿ/ₐ
L1
Length
[mm]
S1
Width across flats
[mm]
WEIGHT
Weight
[kg]
EO EO2-FM Functional nut ...
FM04LLCF
FM…CF Steel, zinc plated ...
LL
4
M 08×1,0
11.0
10
0.00510
EO EO2-FM Functional nut ...
FM06LCF
FM…CF Steel, zinc plated ...
L
6
M12 x 1,5
14.5
14
0.01224
EO EO2-FM Functional nut ...
FM08LCF
FM…CF Steel, zinc plated ...
L
8
M14 x 1,5
14.5
17
0.01780
EO EO2-FM Functional nut ...
FM10LCF
FM…CF Steel, zinc plated ...
L
10
M16 x 1,5
15.5
19
0.02233
EO EO2-FM Functional nut ...
FM12LCF
FM…CF Steel, zinc plated ...
L
12
M18 x 1,5
15.5
22
0.02988
EO EO2-FM Functional nut ...
FM15LCF
FM…CF Steel, zinc plated ...
L
15
M22 x 1,5
17.0
27
0.04800
EO EO2-FM Functional nut ...
FM18LCF
FM…CF Steel, zinc plated ...
L
18
M26 x 1,5
18.0
32
0.07300
EO EO2-FM Functional nut ...
FM22LCF
FM…CF Steel, zinc plated ...
L
22
M30 x 2
20.0
36
0.09460
EO EO2-FM Functional nut ...
FM28LCF
FM…CF Steel, zinc plated ...
L
28
M36 x 2
21.0
41
0.11000
EO EO2-FM Functional nut ...
FM35LCF
FM…CF Steel, zinc plated ...
L
35
M45 x 2
24.0
50
0.17200
EO EO2-FM Functional nut ...
FM42LCF
FM…CF Steel, zinc plated ...
L
42
M52 x 2
24.0
60
0.25400
EO EO2-FM Functional nut ...
FM06SCF
FM…CF Steel, zinc plated ...
S
6
M14 x 1,5
16.5
17
0.02102
EO EO2-FM Functional nut ...
FM08SCF
FM…CF Steel, zinc plated ...
S
8
M16 x 1,5
16.5
19
0.02477
EO EO2-FM Functional nut ...
FM10SCF
FM…CF Steel, zinc plated ...
S
10
M18 x 1,5
17.5
22
0.03701
EO EO2-FM Functional nut ...
FM12SCF
FM…CF Steel, zinc plated ...
S
12
M20 x 1,5
17.5
24
0.04150
EO EO2-FM Functional nut ...
FM14SCF
FM…CF Steel, zinc plated ...
S
14
M22 x 1,5
20.5
27
0.06040
EO EO2-FM Functional nut ...
FM16SCF
FM…CF Steel, zinc plated ...
S
16
M24 x 1,5
20.5
30
0.07600
EO EO2-FM Functional nut ...
FM20SCF
FM…CF Steel, zinc plated ...
S
20
M30 x 2
24.0
36
0.12130
EO EO2-FM Functional nut ...
FM25SCF
FM…CF Steel, zinc plated ...
S
25
M36 x 2
27.0
46
0.22700
EO EO2-FM Functional nut ...
FM30SCF
FM…CF Steel, zinc plated ...
S
30
M42 x 2
29.0
50
0.25800
EO EO2-FM Functional nut ...
FM38SCF
FM…CF Steel, zinc plated ...
S
38
M52 x 2
32.5
60
0.36800
EO EO2-FM Functional nut ...
FM06LVITCF
FM…VITCF Steel, zinc plat...
L
6
M12 x 1,5
14.5
14
0.01250
EO EO2-FM Functional nut ...
FM08LVITCF
FM…VITCF Steel, zinc plat...
L
8
M14 x 1,5
14.5
17
0.01780
EO EO2-FM Functional nut ...
FM10LVITCF
FM…VITCF Steel, zinc plat...
L
10
M16 x 1,5
15.5
19
0.02200
EO EO2-FM Functional nut ...
FM12LVITCF
FM…VITCF Steel, zinc plat...
L
12
M18 x 1,5
15.5
22
0.03000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表