目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
GE-M-ED EO - Male Stud connector
Parker
ERMETO DIN-fittings
Male Stud Connector
Powered by
CAD模型選擇
{parker/i_eo_din/04i_ge/ge_m_ed.prj},{NB=EO Gerader Einschraubstutzen GE28LMEDOMD71},{IDNR=},{ZFACTOR=1.000},{ZOOM=0.700},{ERMETO=GE28LMEDOMD71},{HID=0},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=},{EO2EDELSTAHL=},{EOEDELSTAHL=},{EOEDELSTAHLXOMD=X},{XOMD=0.000},{BAUREIHE=L},{D1=28.000},{T1=M 33X2},{NDM=33.000},{P=2.0},{D3=23.000},{D4=40.000},{L1=43.000},{L2=17.500},{L3=18.000},{L4=34.000},{S1=41.000},{S2=41.000},{T1M=36.000},{P1=2.0},{T1KG=33.500},{D4K=30.300},{L2A=14.000},{DF=29.800},{LF=4.150},{LB=3.100},{L1ED=2.000},{L4M=21.000},{PTL=0.300},{WEIGHT=0.18230},{ERMETO2=GE28LMEDOMD71}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
EO2EDELSTAHL
EO-2 Stainless Steel
ⁿ/ₐ
EOEDELSTAHL
EO Stainless Steel
ⁿ/ₐ
EOEDELSTAHLXOMD
EO Stainless Steel (X/OMD)
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T1
Thread
ⁿ/ₐ
D3
Bore
[mm]
D4
Collar diameter
[mm]
L1
Overall length w/o nut
[mm]
L2
Distance to tube seat
[mm]
L3
Length male stud end
[mm]
L4
Length with nut
[mm]
S1
HEX Body
[mm]
S2
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO Male Stud connector GE...
GE06ZLMEDCF
X
L
6.000
M 10X1
4.000
14.000
23.500
8.500
8.000
23.000
14.000
14.000
0.02640
EO Male Stud connector GE...
GE06LMEDCF
X
L
6.000
M 10X1
4.000
14.000
23.500
8.500
8.000
23.000
14.000
14.000
0.02505
EO Male Stud connector GE...
GE06LMEDOMDCF
X
L
6.000
M 10X1
4.000
14.000
23.500
8.500
8.000
23.000
14.000
14.000
0.01400
EO Male Stud connector GE...
GE06ZLMED71
X
L
6.000
M 10X1
4.000
14.000
23.500
8.500
8.000
23.000
14.000
14.000
0.02580
EO Male Stud connector GE...
GE06LMED71
X
L
6.000
M 10X1
4.000
14.000
23.500
8.500
8.000
23.000
14.000
14.000
0.02800
EO Male Stud connector GE...
GE06LMEDOMD71
X
L
6.000
M 10X1
4.000
14.000
23.500
8.500
8.000
23.000
14.000
14.000
0.01610
EO Male Stud connector GE...
GE08ZLMEDCF
X
L
8.000
M 12X1,5
6.000
17.000
29.000
10.000
12.000
25.000
17.000
17.000
0.03890
EO Male Stud connector GE...
GE08LMEDCF
X
L
8.000
M 12X1,5
6.000
17.000
29.000
10.000
12.000
25.000
17.000
17.000
0.04000
EO Male Stud connector GE...
GE08LMEDOMDCF
X
L
8.000
M 12X1,5
6.000
17.000
29.000
10.000
12.000
25.000
17.000
17.000
0.02178
EO Male Stud connector GE...
GE08ZLMED71
X
L
8.000
M 12X1,5
6.000
17.000
29.000
10.000
12.000
25.000
17.000
17.000
0.04400
EO Male Stud connector GE...
GE08LMED71
X
L
8.000
M 12X1,5
6.000
17.000
29.000
10.000
12.000
25.000
17.000
17.000
0.04350
EO Male Stud connector GE...
GE08LMEDOMD71
X
L
8.000
M 12X1,5
6.000
17.000
29.000
10.000
12.000
25.000
17.000
17.000
0.02400
EO Male Stud connector GE...
GE10ZLMEDCF
X
L
10.000
M 14X1,5
7.000
19.000
30.000
11.000
12.000
26.000
19.000
19.000
0.05200
EO Male Stud connector GE...
GE10LMEDCF
X
L
10.000
M 14X1,5
7.000
19.000
30.000
11.000
12.000
26.000
19.000
19.000
0.05160
EO Male Stud connector GE...
GE10LMEDOMDCF
X
L
10.000
M 14X1,5
7.000
19.000
30.000
11.000
12.000
26.000
19.000
19.000
0.02960
EO Male Stud connector GE...
GE10ZLMED71
X
L
10.000
M 14X1,5
7.000
19.000
30.000
11.000
12.000
26.000
19.000
19.000
0.05400
EO Male Stud connector GE...
GE10LMED71
X
L
10.000
M 14X1,5
7.000
19.000
30.000
11.000
12.000
26.000
19.000
19.000
0.05600
EO Male Stud connector GE...
GE10LMEDOMD71
X
L
10.000
M 14X1,5
7.000
19.000
30.000
11.000
12.000
26.000
19.000
19.000
0.03200
EO Male Stud connector GE...
GE10LM12X1.5ED71
X
L
10.000
M 12X1,5
6.000
17.000
30.000
11.000
12.000
26.000
17.000
19.000
0.04530
EO Male Stud connector GE...
GE10LM12X1.5EDOMD71
X
L
10.000
M 12X1,5
6.000
17.000
30.000
11.000
12.000
26.000
17.000
19.000
0.02600
EO Male Stud connector GE...
GE10ZLM16X1.5EDCF
X
L
10.000
M 16X1,5
8.000
22.000
31.500
12.500
12.000
27.000
22.000
19.000
0.06171
EO Male Stud connector GE...
GE10LM16X1.5EDCF
X
L
10.000
M 16X1,5
8.000
22.000
31.500
12.500
12.000
27.000
22.000
19.000
0.06100
EO Male Stud connector GE...
GE10LM16X1.5EDOMDCF
X
L
10.000
M 16X1,5
8.000
22.000
31.500
12.500
12.000
27.000
22.000
19.000
0.04200
EO Male Stud connector GE...
GE10ZLM18X1.5EDCF
X
L
10.000
M 18X1,5
8.000
24.000
31.500
12.500
12.000
27.000
24.000
19.000
0.07150
EO Male Stud connector GE...
GE10LM18X1.5EDCF
X
L
10.000
M 18X1,5
8.000
24.000
31.500
12.500
12.000
27.000
24.000
19.000
0.07079
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表