Ball Screw Support unit
NSK Rolling Bearing
Super Precision Bearings
Ball Screw Support Bearings
Ball Screw Support unit
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/ball_screw_supp_bearings/ball_screw_support_unit/ball_screw_support_bearings.prj},{NB=NSK_WBK30DFD-31},{IDNR=},{ORDER=WBK30DFD-31},{SD=30},{D=85},{D1=130},{D2=90},{L=81},{L1=48},{L2=18},{A=100},{W=110},{X=11},{Y=17.5},{Z=11.0},{SD1=57},{SL=4},{V=70},{P=M6},{Q=12},{CA=47500},{LAL=86000},{PR=4500},{AR=1520},{ST=33.0},{LNM=M30x1.5},{D3=50},{L3=20},{BSD=30},{L4=104},{L5=26},{NDMP=6.000},{LNDM=30.000},{LP=1.500},{X1=2.000},{X2=1.000},{XX=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
A
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
SD1
[mm]
SL
[mm]
V
[mm]
P
Thread
ⁿ/ₐ
Q
[mm]
CA
Basic Dynamic Load Ratings
[N]
LAL
Limiting Axial Load
[N]
PR
Preload
[N]
AR
Axial rigidity
[N/um]
ST
Starting torque
[N-cm]
LNM
Lock nut Thread
ⁿ/ₐ
D3
[mm]
L3
[mm]
BSD
Installation dimension
[mm]
L4
[mm]
L5
[mm]
WBK17DF-31
WBK17DF-31
17
70
106
72
60
32
15
80
88
9
14.0
8.5
45
3
58
M5
10
21900
26600
2150
750
14.0
M17x1
37
18
17
81
23
WBK20DF-31
WBK20DF-31
20
70
106
72
60
32
15
80
88
9
14.0
8.5
45
3
58
M5
10
21900
26600
2150
750
14.0
M20x1
40
18
20
81
23
WBK25DF-31
WBK25DF-31
25
85
130
90
66
33
18
100
110
11
17.5
11.0
57
4
70
M6
12
28500
40500
3150
1000
23.0
M25x1.5
45
20
25
89
26
WBK25DFD-31
WBK25DFD-31
25
85
130
90
81
48
18
100
110
11
17.5
11.0
57
4
70
M6
12
46500
81500
4300
1470
31.0
M25x1.5
45
20
25
104
26
WBK30DF-31
WBK30DF-31
30
85
130
90
66
33
18
100
110
11
17.5
11.0
57
4
70
M6
12
29200
43000
3350
1030
24.0
M30X1.5
50
20
30
89
26
WBK30DFD-31
WBK30DFD-31
30
85
130
90
81
48
18
100
110
11
17.5
11.0
57
4
70
M6
12
47500
86000
4500
1520
33.0
M30x1.5
50
20
30
104
26
WBK35DF-31
WBK35DF-31
35
95
142
102
66
33
18
106
121
11
17.5
11.0
69
4
80
M6
12
31000
50000
3800
1180
28.0
M35x1.5
55
22
35
92
30
WBK35DFD-31
WBK35DFD-31
35
95
142
102
81
48
18
106
121
11
17.5
11.0
69
4
80
M6
12
50500
100000
5200
1710
37.0
M35x1.5
55
22
35
107
30
WBK35DFF-31
WBK35DFF-31
35
95
142
102
96
48
18
106
121
11
17.5
11.0
69
4
80
M6
12
50500
100000
7650
2350
55.0
M35x1.5
55
22
35
122
30
WBK40DF-31
WBK40DF-31
40
95
142
102
66
33
18
106
121
11
17.5
11.0
69
4
80
M6
12
31500
52000
3900
1230
28.0
M40x1.5
60
22
40
92
30
WBK40DFD-31
WBK40DFD-31
40
95
142
102
81
48
18
106
121
11
17.5
11.0
69
4
80
M6
12
51500
104000
5300
1810
38.0
M40x1.5
60
22
40
107
30
WBK40DFF-31
WBK40DFF-31
40
95
142
102
96
48
18
106
121
11
17.5
11.0
69
4
80
M6
12
51500
104000
7800
2400
57.0
M40x1.5
60
22
40
122
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表