Type EH - Conduit connection bulkhead fitting
Murrplastik
Schlauch- und Verschraubungssysteme
Conduit connection
fittings
m-tec Conduit fitting IP65
Powered by
CAD模型選擇
{murrplastik/schlauch_und_verschraubsysteme/schlauchanschluss/verschraubungen/m-tec_schlauchverschraubung_ip65/eh.prj},{NB=EH-Pg 21_83501060},{TYP=EH-Pg 21},{VER=26},{BESTNR=83501060},{FARBE=schwarz},{AG=Pg 21},{PFM=M25/P21(S)},{EH=34},{GL=10},{LW=23},{SW=38},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
FARBE
COLOR
ⁿ/ₐ
AG
Connecting thread
ⁿ/ₐ
PFM
Suitable for Murrflex
ⁿ/ₐ
EH
[mm]
GL
[mm]
LW
[mm]
SW
[mm]
VPE
St.
ⁿ/ₐ
EH-M12x1.5/9_83501452
EH-M12x1.5/9
83501452
Black
M12x1.5
M12/P9
26
13
8
19
50
EH-M12x1.5/11_83501456
EH-M12x1.5/11
83501456
Black
M12x1.5
M16/P11
26
13
8
22
50
EH-M16x1.5/9_83501454
EH-M16x1.5/9
83501454
Black
M16x1.5
M12/P9
26
13
11
19
50
EH-M16x1.5/11_83501458
EH-M16x1.5/11
83501458
Black
M16x1.5
M16/P11
26
13
11
22
50
EH-M20x1.5/13.5_83501459
EH-M20x1.5/13.5
83501459
Black
M20x1.5
NW 13
26
14
15
27
50
EH-M20x1.5/16_83501460
EH-M20x1.5/16
83501460
Black
M20x1.5
M20/P16(S)
26
14
15
27
50
EH-M25x1.5/21_83501462
EH-M25x1.5/21
83501462
Black
M25x1.5
M25/P21(S)
33
10
21
37
50
EH-M32x1.5/29_83501464
EH-M32x1.5/29
83501464
Black
M32x1.5
M32/P29(S)
33
10
27
45
25
EH-M40x1.5/36_83501466
EH-M40x1.5/36
83501466
Black
M40x1.5
M40/P36(S)
44
15
35
55
25
EH-M50x1.5/48_83501468
EH-M50x1.5/48
83501468
Black
M50x1.5
M50/P48(S)
50
17
44
65
10
EH-M63x1.5/48_83501470
EH-M63x1.5/48
83501470
Black
M63x1.5
M50/P48(S)
50
15
50
65
10
EH-M12x1.5/9_83501412
EH-M12x1.5/9
83501412
Gray
M12x1.5
M12/P9
26
13
8
19
50
EH-M12x1.5/11_83501416
EH-M12x1.5/11
83501416
Gray
M12x1.5
M16/P11
26
13
8
22
50
EH-M16x1.5/9_83501414
EH-M16x1.5/9
83501414
Gray
M16x1.5
M12/P9
26
13
11
19
50
EH-M16x1.5/11_83501418
EH-M16x1.5/11
83501418
Gray
M16x1.5
M16/P11
26
13
11
22
50
EH-M20x1.5/13.5_83501419
EH-M20x1.5/13.5
83501419
Gray
M20x1.5
NW 13
26
14
15
27
50
EH-M20x1.5/16_83501420
EH-M20x1.5/16
83501420
Gray
M20x1.5
M20/P16(S)
26
14
15
27
50
EH-M25x1.5/21_83501422
EH-M25x1.5/21
83501422
Gray
M25x1.5
M25/P21(S)
33
10
21
37
50
EH-M32x1.5/29_83501424
EH-M32x1.5/29
83501424
Gray
M32x1.5
M32/P29(S)
33
10
27
45
25
EH-M40x1.5/36_83501426
EH-M40x1.5/36
83501426
Gray
M40x1.5
M40/P36(S)
44
15
35
55
25
EH-M50x1.5/48_83501428
EH-M50x1.5/48
83501428
Gray
M50x1.5
M50/P48(S)
50
17
44
65
10
EH-M63x1.5/48_83501430
EH-M63x1.5/48
83501430
Gray
M63x1.5
M50/P48(S)
50
15
50
65
10
EH-Pg 07_83501050
EH-Pg 07
83501050
Black
Pg 07
M10/P7
26
8
8.5
19
50
EH-Pg 07/09_83501068
EH-Pg 07/09
83501068
Black
Pg 07
M12/P9
26
8
8.5
19
50
EH-Pg 09_83501052
EH-Pg 09
83501052
Black
Pg 09
M12/P9
26
8
11
19
50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表