BA - Thrust Needle Roller Bearings with Retainers
Misumi
FA工厂自动化
12_轴承固定座/轴承
Powered by
CAD模型選擇
{misumi/metric/12_bearing_holders/ba1024_asmtab.prj},{NB=BA3047},{PN=BA3047},{DD=30},{D=47},{B=2},{F=46.0},{F1=34.0},{DD1=30},{D1=47},{B1=1},{PPATH=ba1024_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
型号
ⁿ/ₐ
DD
d
[mm]
D
[mm]
B
[mm]
F
[mm]
F1
[mm]
DD1
d1
[mm]
D1
[mm]
B1
[mm]
BA0414
BA0414
4
14
2
13.0
5.0
4
14
1
BA0515
BA0515
5
15
2
14.0
6.0
5
15
1
BA0619
BA0619
6
19
2
18.0
7.0
6
19
1
BA0821
BA0821
8
21
2
20.0
9.0
8
21
1
BA1024
BA1024
10
24
2
23.0
12.0
10
24
1
BA1226
BA1226
12
26
2
25.0
14.0
12
26
1
BA1528
BA1528
15
28
2
27.0
17.0
15
28
1
BA1730
BA1730
17
30
2
29.0
19.0
17
30
1
BA2035
BA2035
20
35
2
34.0
22.0
20
35
1
BA2542
BA2542
25
42
2
41.0
29.0
25
42
1
BA3047
BA3047
30
47
2
46.0
34.0
30
47
1
BA3552
BA3552
35
52
2
49.4
39.5
35
52
1
BA4060
BA4060
40
60
3
56.2
44.2
40
60
1
BA4565
BA4565
45
65
3
62.4
50.5
45
65
1
BA5070
BA5070
50
70
3
67.4
55.5
50
70
1
BA5578
BA5578
55
78
3
74.9
61.0
55
78
1
BA6085
BA6085
60
85
3
81.9
66.0
60
85
1
BA6590
BA6590
65
90
3
86.9
71.0
65
90
1
BA7095
BA7095
70
95
4
91.4
75.5
70
95
1
BA75100
BA75100
75
100
4
96.4
80.5
75
100
1
BA80105
BA80105
80
105
4
100.3
84.4
80
105
1
BA85110
BA85110
85
110
4
106.4
90.5
85
110
1
BA90120
BA90120
90
120
4
116.4
96.5
90
120
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表