SL-SSTHWCL, SH-SSTHWCL, SHD-SSTHWCL - Precision Cleaning Shaft Supports - Bracket Shaped Slit Clamping - Long Guide Type - Compact Flange
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_ssthwcl_asmtab.prj},{NB=SL-SSTHWCL25},{AC=Hex Socket Head Cap Screw 2 pcs. (Stainless Steel)},{CO=DE},{D=25},{N=10.0},{L=38},{L1=57.0},{D1=45},{H=69},{T=8},{B=15},{B1=30},{P=57},{K=54},{W=47},{P1=46},{F=34},{DD=6.6},{S=1.5},{S1=2.0},{X=17.0},{Y=6.0},{DD1=9.0},{DD2=5.6},{M=M5},{THMD=5},{AB=M5x16},{LL=16},{PPATH=sl_ssthwcl/sl_ssthwcl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
型号
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
[mm]
N
Sleeve Thickness (N)
[mm]
L1
[mm]
D1
[mm]
H
[mm]
T
[mm]
B1
[mm]
P
[mm]
K
[mm]
W
[mm]
P1
[mm]
F
[mm]
DD
d
[mm]
S
[mm]
S1
[mm]
X
[mm]
Y
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
M
ⁿ/ₐ
AB
Included Screw MxLength
ⁿ/ₐ
SL-SSTHWCL12
SL-SSTHWCL12
Hex Socket Head Cap Screw...
12
10.0
33.0
32
52
6
20
42
40
34
35
25
4.5
1.5
1.5
11.0
4.0
9.0
5.6
M5
M5x12
SL-SSTHWCL16
SL-SSTHWCL16
Hex Socket Head Cap Screw...
16
9.5
45.0
35
56
6
24
46
44
37
37
27
5.5
1.5
1.5
12.0
5.0
9.0
5.6
M5
M5x12
SL-SSTHWCL20
SL-SSTHWCL20
Hex Socket Head Cap Screw...
20
10.0
48.0
40
64
8
24
52
50
42
43
30
6.6
1.5
2.0
14.0
6.0
9.0
5.6
M5
M5x16
SL-SSTHWCL25
SL-SSTHWCL25
Hex Socket Head Cap Screw...
25
10.0
57.0
45
69
8
30
57
54
47
46
34
6.6
1.5
2.0
17.0
6.0
9.0
5.6
M5
M5x16
SL-SSTHWCL30
SL-SSTHWCL30
Hex Socket Head Cap Screw...
30
12.5
60.0
55
79
10
30
67
60
57
50
45
6.6
1.5
2.0
20.0
10.0
12.0
6.6
M6
M6x20
SL-SSTHWCL35
SL-SSTHWCL35
Hex Socket Head Cap Screw...
35
12.5
72.0
60
94
10
30
77
71
66
58
50
9.0
1.5
2.0
23.0
12.0
12.0
6.6
M6
M6x20
SL-SSTHWCL40
SL-SSTHWCL40
Hex Socket Head Cap Screw...
40
15.0
82.5
70
104
12
36
87
81
76
67
55
9.0
1.5
2.0
26.0
13.0
14.0
9.0
M8
M8x26
SL-SSTHWCL50
SL-SSTHWCL50
Hex Socket Head Cap Screw...
50
17.5
97.5
85
119
12
44
102
94
91
82
60
9.0
1.5
2.0
32.0
16.0
18.0
11.0
M10
M10x32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表