目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W097 - Silencer MW SC
Metalwork
Fittings and Accessories
Accessories
Silencers
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/silencers/silencer_mw_sc.prj},{NB=W0970530003},{CODE=W0970530003},{A=G 1/4},{B=15},{F=6.7},{L=19.0},{NDMA=13.157},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
F
[mm]
L
[mm]
W0970530001
W0970530001
M5
6
4.5
10.0
W0970530002
W0970530002
G 1/8
12
6.0
15.0
W0970530003
W0970530003
G 1/4
15
6.7
19.0
W0970530004
W0970530004
G 3/8
19
8.5
28.5
W0970530005
W0970530005
G 1/2
23
8.7
33.0
W0970530006
W0970530006
G 3/4
29
11.0
40.5
W0970530007
W0970530007
G 1
36
11.5
50.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表