目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Short stroke cylinder series SSCY
Metalwork
Actuators
Short stroke cylinders series SSCY
Short stroke cylinders series SSCY
Powered by
CAD模型選擇
{metalwork/actuators/short_stroke_cyl_ser_sscy/short_stroke_cyl_ser_sscy/sscy_asmtab.prj},{NB=2080320005AN/0-0-0--},{IDNR=},{DX=32},{TYPE=208},{EX=0},{HUB=5},{HUBST=0},{MAT=A},{SE=N},{AC1=0},{AC2=0},{AC3=},{AC4=},{INFO=Catalogue},{PPATH=sscy_asmtpl.prj},{A=45},{B=32},{C=12},{C1=11},{D=56},{E=48},{F=18},{GX1=37.000},{GX2=45.000},{GX3=59.000},{G1X1=40.800},{G1X2=48.800},{G1X3=62.800},{G2X1=37.000},{G2X2=45.000},{G3X1=44.500},{G3X2=52.500},{HX=10.000},{H1=10},{J=5.5},{K=10},{L=5.7},{M1=15.000},{NX1=48.300},{NX2=56.300},{NX3=70.300},{N1X1=59.500},{N1X2=67.500},{O=25},{PX=M6},{Q=G1/8},{RX=36},{S=15},{CH=10},{TX1=2.500},{U=18},{V=32},{X1=7.500},{WG1=185.000},{WS=4.140}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
ⁿ/ₐ
A
[mm]
B
[mm]
C
Ø C
[mm]
C1
Ø C1
[mm]
D
[mm]
D1
Ø d
[mm]
D2
[mm]
E
[mm]
F
[mm]
G
[mm]
G1
[mm]
G2
[mm]
G3
[mm]
H
[mm]
H1
[mm]
H6
[mm]
H8
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
N1
[mm]
Z1
[mm]
Z2
[mm]
O
Ø O
[mm]
P
ⁿ/ₐ
Q
ⁿ/ₐ
R
[mm]
S
Ø S
[mm]
S1
[mm]
S2
[mm]
CH
[mm]
T
[mm]
U
[mm]
V
[mm]
X
[mm]
AA
[mm]
BB
[mm]
CC
Ø CC
[mm]
DD
Ø DD
[mm]
EE
Ø EE
[mm]
FF
Thread
ⁿ/ₐ
GG
Ø GG
[mm]
WG
Weight
[g]
2080120005AN
2080120005AN
12
23.5
13
6
5.5
28
26
11
32.5
6.5
10.5
3.7
6
3.7
7
38
M3
M5
8
5
2
9.5
16.5
51.20
2080160005AN
2080160005AN
16
28
20
8
7.5
33
28
11
33
6.7
10.5
3.7
6
3.7
10
37.5
M5
M5
20
8
7
2
10
19
71.25
2080200005AN
2080200005AN
20
32
22
10
9
37
32
11
32
6.5
10.5
4.6
7.5
4.6
10
37.6
M5
M5
22
8
8
2
11
21
101.70
2080250005AN
2080250005AN
25
37
26
10
9
47.5
39
18
33
36.5
8.5
8.5
4.6
7.5
4.6
10
42.5
20
M5
G1/8
28
15
8
2
14
28
159.20
2080320005AN
2080320005AN
32
45
32
12
11
56
48
18
37
40.8
10
10
5.5
10
5.7
15
48.3
25
M6
G1/8
36
15
10
2.5
18
32
205.70
2080400005AN
2080400005AN
40
54.5
40
12
11
62.7
54.5
18
39.5
44.7
10
10
5.5
10
5.7
15
53.2
30
M6
G1/8
40
15
10
2.5
20
35.5
300.25
2080500005AN
2080500005AN
50
66
50
16
15
73
66
18
39.5
46.2
11
11
6.6
11
6.8
18
54.3
35
M8
G1/8
50
15
13
3.5
25
40
447.45
2080630005AN
2080630005AN
63
80
62
16
15
88
80
23
42
48.2
12
12
9
15
9
18
57.7
35
M8
G1/8
62
15
13
3.5
31
48
633.60
2120800005AN
2120800005AN
80
100
82
20
19
110
100
26
57
67.2
14
14
9
15
9
18
75.2
44
M10
G1/4
82
19
17
4
41
60
465.05
2121000005AN
2121000005AN
100
124
103
25
24
134
124
26
64
74.7
15
15
11
18
11
20
84.3
56
M12
G1/4
103
19
22
5
51.5
72
782.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表