SFA - Ball screw
Melucci
Ball screws MTECH
Ball screws MTECH
Powered by
CAD模型選擇
{melucci/viti/ball_screw_nuts/sfa.prj},{NB=SFAR2505-3.8},{MOD=SFAR2505-3.8},{D=25.0},{LL=5},{DA=3.175},{DD=40},{A=62},{E=7},{B=10},{L=33.0},{W=51},{H=48},{X=6-6.6},{Q=M6x1},{N=3.8x1},{LRCA=1239},{LRCOA=3219},{XX=6.6},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MOD
Model
ⁿ/ₐ
D
d
[mm]
LL
l - Lead
[mm]
DA
Da - Ball Diameter
[mm]
DD
D
[mm]
A
[mm]
E
[mm]
B
[mm]
L
[mm]
W
[mm]
H
[mm]
X
[mm]
Q
ⁿ/ₐ
N
n - Circuits number
ⁿ/ₐ
LRCA
Load Rating Ca
[kgf]
LRCOA
Load Rating Coa
[kgf]
SFAR0802-3.8
SFAR0802-3.8
8.0
2
1.200
14
27
3
5
17.5
21
18
4-3.4
/
3.8x1
208
419
SFAR0802.5-3.8
SFAR0802.5-3.8
8.0
2
1.200
14
27
3
5
20.0
21
18
4-3.4
/
3.8x1
207
418
SFAR0805-1.8
SFAR0805-1.8
8.0
5
1.200
14
27
3
5
19.0
21
18
4-3.4
/
1.8x1
107
195
SFAR1004-3.8
SFAR1004-3.8
10.0
4
2.000
26
46
4
10
30.0
36
28
4-4.5
M6x1
3.8x1
439
827
SFAR1006-2.8
SFAR1006-2.8
10.0
6
1.587
18
35
5
6
26.0
27
22
4-4.5
/
2.6x1
247
482
SFAR1012-1.8
SFAR1012-1.8
10.0
12
1.587
18
35
5
6
32.0
27
22
4-4.5
/
1.8x1
164
311
SFAR1205-2.8
SFAR1205-2.8
12.0
5
2.500
24
40
5
10
30.0
32
30
6-4.5
M6x1
2.5x1
487
886
SFAR1210-2.8
SFAR1210-2.8
12.0
10
2.500
24
40
5
10
42.0
32
30
6-4.5
M6x1
2.8x1
472
865
SFAR1220-1.8
SFAR1220-1.8
12.0
20
2.500
24
40
5
10
50.0
32
30
6-4.5
M6x1
1.8x1
313
578
SFAR1605-3.8
SFAR1605-3.8
15.0
5
2.778
28
48
5
10
31.0
38
40
6-5.5
M6x1
3.8x1
821
1706
SFAR1610-2.8
SFAR1610-2.8
15.0
10
2.778
28
48
5
10
42.0
38
40
6-5.5
M6x1
2.8x1
643
1311
SFAR1616-1.8
SFAR1616-1.8
15.0
16
2.778
28
48
5
10
43.0
38
40
6-5.5
M6x1
1.8x1
423
818
SFAR1616-2.8
SFAR1616-2.8
15.0
16
2.778
28
48
5
10
59.0
38
40
6-5.5
M6x1
2.8x1
618
1272
SFAR1620-1.8
SFAR1620-1.8
15.0
20
2.778
28
48
5
10
50.0
38
40
6-5.5
M6x1
1.8x1
424
841
SFAR2005-3.8
SFAR2005-3.8
20.0
5
3.175
36
58
7
10
33.0
47
44
6-6.6
M6x1
3.8x1
1135
2655
SFAR2010-3.8
SFAR2010-3.8
20.0
10
3.175
36
58
7
10
52.0
47
44
6-6.6
M6x1
3.8x1
1160
2765
SFAR2020-1.8
SFAR2020-1.8
20.0
20
3.175
36
58
7
10
52.0
47
44
6-6.6
M6x1
1.8x1
585
1268
SFAR2020-2.8
SFAR2020-2.8
20.0
20
3.175
36
58
7
10
72.0
47
44
6-6.6
M6x1
2.8x1
855
1972
SFAR2505-3.8
SFAR2505-3.8
25.0
5
3.175
40
62
7
10
33.0
51
48
6-6.6
M6x1
3.8x1
1239
3219
SFAR2510-3.8
SFAR2510-3.8
25.0
10
3.175
40
62
7
12
52.0
51
48
6-6.6
M6x1
3.8x1
1263
3333
SFAR2520-2.8
SFAR2520-2.8
25.0
20
3.175
40
62
7
12
76.0
51
48
6-6.6
M6x1
2.8x1
943
2400
SFAR2525-1.8
SFAR2525-1.8
25.0
25
3.175
40
62
7
12
60.0
51
48
6-6.6
M6x1
1.8x1
647
1578
SFAR2525-2.8
SFAR2525-2.8
25.0
25
3.175
40
62
7
12
85.0
51
48
6-6.6
M6x1
2.5x1
947
2454
SFAR3205-3.8
SFAR3205-3.8
32.0
5
3.175
50
80
9
12
35.0
65
62
6-9
M6x1
3.8x1
1407
4347
SFAR3210-3.8
SFAR3210-3.8
31.0
10
3.969
50
80
9
13
53.0
65
62
6-9
M6x1
3.8x1
1883
5234
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表